UNITRONIC® BUS ASI

UNITRONIC® BUS ASI

Click on this image to zoom in.

Click on this image to zoom in.

  • UNITRONIC® BUS ASI
  • UNITRONIC® BUS ASI
  • UNITRONIC® BUS ASI
  • Volume Discount
Benefits
· The “LD” (Long Distance) variant allows modules to be connected even further away and saves additional AS-i power supplies
· Red cable for transmission of 230 V AC auxiliary power, suitable for power applications
· Available in 3 different sheath designs (rubber, TPE, PVC)
· The “PVC A” version is certified for the North American market
· Yellow cable for simultaneous power and data supply via separate cores for complete data exchange and reduced wiring effort
· The “TPE” version with oil-resistant outer sheath is especially suitable for wet areas in conjunction with water-soluble cooling lubricants
· Black cable for transmission of 30 V DC auxiliary power
· The “G” variant is halogen free
· Reverse polarity protection technology thanks to geometrically coded cable

Application
· Sensor-/actuator wiring
· For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
· Communication at sensor/actuator level
· The TPE version has an oil-resistant outer sheath It is suitable for wet areas, in particular in conjunction with water-soluble cooling lubricants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170228/100
2170228/300
2170228/500
2170229/100
2170229/300
2170229/500
2170230/100
2170230/300
2170230/500
2170231/100
2170231/300
2170231/500
2170232/100
2170232/300
2170232/500
2170371/100
2170371/500
2170372/100
2170372/1000
2170372/500
2170842/100
2170842/500
2170843/100
2170843/500
2170844/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColor Sheath Material Diameter conductor Operating temperature, flexible Operating temperature, fix Conductor category Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Length
(m)
Nominal cross section conductor
(mm2)
Colour outer sheath Material outer sheath

232.92 €

1 Available 8 Days 10[Yellow / Light Yellow] Yellow-1,58585Class 5 = flexibleOtherNoTrueFalse100-YellowRubber (CPE/CSP)

698.76 €

1 Available 60 Days 10[Yellow / Light Yellow] Yellow-1,58585Class 5 = flexibleOtherNoTrueFalse300-YellowRubber (CPE/CSP)

1,164.62 €

1 Available 5 Days 10[Yellow / Light Yellow] Yellow-1,58585Class 5 = flexibleOtherNoTrueFalse500-YellowRubber (CPE/CSP)

232.92 €

1 Available 5 Days 10Black-1,58585Class 5 = flexibleOtherNoTrueFalse100-BlackRubber (CPE/CSP)

698.76 €

1 Available 60 Days 10Black-1,58585Class 5 = flexibleOtherNoTrueFalse300-BlackRubber (CPE/CSP)

1,164.62 €

1 Available 5 Days 10Black-1,58585Class 5 = flexibleOtherNoTrueFalse500-BlackRubber (CPE/CSP)

254.25 €

1 Available 5 Days 10[Yellow / Light Yellow] Yellow--8585Class 5 = flexibleOtherNoTrueTrue1001,5YellowOther

762.76 €

1 Available 5 Days 10[Yellow / Light Yellow] Yellow--8585Class 5 = flexibleOtherNoTrueTrue3001,5YellowOther

1,271.29 €

1 Available 5 Days 10[Yellow / Light Yellow] Yellow--8585Class 5 = flexibleOtherNoTrueTrue5001,5YellowOther

254.25 €

1 Available 8 Days 10Black--8585Class 5 = flexibleOtherNoTrueTrue1001,5BlackOther

762.76 €

1 Available 5 Days 10Black--8585Class 5 = flexibleOtherNoTrueTrue3001,5BlackOther

1,271.29 €

1 Available 5 Days 10Black--8585Class 5 = flexibleOtherNoTrueTrue5001,5BlackOther

330.77 €

1 Available 5 Days 10Red--8585Class 5 = flexibleOtherNoTrueTrue1001,5RedOther

992.31 €

1 Available 5 Days 10Red--8585Class 5 = flexibleOtherNoTrueTrue3001,5RedOther

1,653.87 €

1 Available 5 Days 10Red--8585Class 5 = flexibleOtherNoTrueTrue5001,5RedOther

435.83 €

1 Available 5 Days 10[Yellow / Light Yellow] Yellow--8585Class 6 = very flexibleOtherNoFalseFalse1002,5YellowRubber (CPE/CSP)

2,179.14 €

1 Available 5 Days 10[Yellow / Light Yellow] Yellow--8585Class 6 = very flexibleOtherNoFalseFalse5002,5YellowRubber (CPE/CSP)

435.83 €

1 Available 5 Days 10Black--8585Class 6 = very flexibleOtherNoFalseFalse1002,5BlackRubber (CPE/CSP)

4,358.29 €

1 Available 5 Days 10Black--8585Class 6 = very flexibleOtherNoFalseFalse10002,5BlackRubber (CPE/CSP)

2,179.14 €

1 Available 5 Days 10Black--8585Class 6 = very flexibleOtherNoFalseFalse5002,5BlackRubber (CPE/CSP)

461.23 €

1 Available 5 Days 10[Yellow / Light Yellow] YellowPVC1,5-90Class 6 = very flexiblePVCIn accordance with EN 6033212FalseFalse100-YellowPVC

2,306.21 €

1 Available 5 Days 10[Yellow / Light Yellow] YellowPVC1,5-90Class 6 = very flexiblePVCIn accordance with EN 6033212FalseFalse500-YellowPVC

464.87 €

1 Available 5 Days 10BlackPVC1,5-90Class 6 = very flexiblePVCIn accordance with EN 6033212FalseFalse100-BlackPVC

2,324.37 €

1 Available 5 Days 10BlackPVC1,5-90Class 6 = very flexiblePVCIn accordance with EN 6033212FalseFalse500-BlackPVC

3,138.62 €

1 Available 5 Days 10RedPVC1,5-90Class 6 = very flexiblePVCIn accordance with EN 6033212FalseFalse500-RedPVC

Loading...

  1. 1

Basic information

Category Other No. of Cores 2 Core (2C) Conductor material Cu, tinned
Core identification Colour Screen over stranding None Screen over stranding element None
Stranding element No Number of cores(Core) 2 Category Other

Tech Support