Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Conductor Size | No. of Cores | Cable Outer Diameter (mm) | Conductor category | Outer diameter approx. (mm) | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148.98 € | 1 | Available | 5 Days | 10 | AWG24 | 2 Core (2C) | 5.0 to 5.9 | Class 2 = stranded | 5,8 | 100 | 0,22 | 2 | |
1,489.87 € | 1 | Available | 8 Days | 10 | AWG24 | 2 Core (2C) | 5.0 to 5.9 | Class 2 = stranded | 5,8 | 1000 | 0,22 | 2 | |
446.96 € | 1 | Available | 5 Days | 10 | AWG24 | 2 Core (2C) | 5.0 to 5.9 | Class 2 = stranded | 5,8 | 300 | 0,22 | 2 | |
744.93 € | 1 | Available | 5 Days | 10 | AWG24 | 2 Core (2C) | 5.0 to 5.9 | Class 2 = stranded | 5,8 | 500 | 0,22 | 2 | |
255.94 € | 1 | Available | 5 Days | 10 | AWG24 | 4 Core (4C) | 7.0 to 7.9 | Class 2 = stranded | 7,5 | 100 | 0,22 | 4 | |
2,559.42 € | 1 | Available | 5 Days | 10 | AWG24 | 4 Core (4C) | 7.0 to 7.9 | Class 2 = stranded | 7,5 | 1000 | 0,22 | 4 | |
767.82 € | 1 | Available | 5 Days | 10 | AWG24 | 4 Core (4C) | 7.0 to 7.9 | Class 2 = stranded | 7,5 | 300 | 0,22 | 4 | |
1,279.70 € | 1 | Available | 5 Days | 10 | AWG24 | 4 Core (4C) | 7.0 to 7.9 | Class 2 = stranded | 7,5 | 500 | 0,22 | 4 | |
185.73 € | 1 | Available | 5 Days | 10 | AWG22 | 2 Core (2C) | 6.0 to 6.9 | Class 2 = stranded | 6,8 | 100 | 0,34 | 2 | |
1,857.39 € | 1 | Available | 5 Days | 10 | AWG22 | 2 Core (2C) | 6.0 to 6.9 | Class 2 = stranded | 6,8 | 1000 | 0,34 | 2 | |
557.22 € | 1 | Available | 8 Days | 10 | AWG22 | 2 Core (2C) | 6.0 to 6.9 | Class 2 = stranded | 6,8 | 300 | 0,34 | 2 | |
928.71 € | 1 | Available | 8 Days | 10 | AWG22 | 2 Core (2C) | 6.0 to 6.9 | Class 2 = stranded | 6,8 | 500 | 0,34 | 2 | |
328.15 € | 1 | Available | 5 Days | 10 | AWG22 | 4 Core (4C) | 8.0 to 8.9 | Class 2 = stranded | 8,5 | 100 | 0,34 | 4 | |
3,281.43 € | 1 | Available | 5 Days | 10 | AWG22 | 4 Core (4C) | 8.0 to 8.9 | Class 2 = stranded | 8,5 | 1000 | 0,34 | 4 | |
984.43 € | 1 | Available | 5 Days | 10 | AWG22 | 4 Core (4C) | 8.0 to 8.9 | Class 2 = stranded | 8,5 | 300 | 0,34 | 4 | |
1,640.72 € | 1 | Available | 5 Days | 10 | AWG22 | 4 Core (4C) | 8.0 to 8.9 | Class 2 = stranded | 8,5 | 500 | 0,34 | 4 | |
328.38 € | 1 | Available | 5 Days | 10 | AWG20 | 2 Core (2C) | 7.0 to 7.9 | Class 2 = stranded | 7,5 | 100 | 0,5 | 2 | |
3,283.77 € | 1 | Available | 5 Days | 10 | AWG20 | 2 Core (2C) | 7.0 to 7.9 | Class 2 = stranded | 7,5 | 1000 | 0,5 | 2 | |
985.13 € | 1 | Available | 5 Days | 10 | AWG20 | 2 Core (2C) | 7.0 to 7.9 | Class 2 = stranded | 7,5 | 300 | 0,5 | 2 | |
1,641.88 € | 1 | Available | 5 Days | 10 | AWG20 | 2 Core (2C) | 7.0 to 7.9 | Class 2 = stranded | 7,5 | 500 | 0,5 | 2 | |
426.32 € | 1 | Available | 5 Days | 10 | AWG20 | 4 Core (4C) | 9.0 to 9.9 | Class 2 = stranded | 9,6 | 100 | 0,5 | 4 | |
4,263.14 € | 1 | Available | 5 Days | 10 | AWG20 | 4 Core (4C) | 9.0 to 9.9 | Class 2 = stranded | 9,6 | 1000 | 0,5 | 4 | |
1,278.93 € | 1 | Available | 8 Days | 10 | AWG20 | 4 Core (4C) | 9.0 to 9.9 | Class 2 = stranded | 9,6 | 300 | 0,5 | 4 | |
2,131.57 € | 1 | Available | 5 Days | 10 | AWG20 | 4 Core (4C) | 9.0 to 9.9 | Class 2 = stranded | 9,6 | 500 | 0,5 | 4 | |
476.92 € | 1 | Available | 8 Days | 10 | AWG19 | 2 Core (2C) | 8.0 to 8.9 | Class 5 = flexible | 8,7 | 100 | 0,75 | 2 | |
4,769.11 € | 1 | Available | 5 Days | 10 | AWG19 | 2 Core (2C) | 8.0 to 8.9 | Class 5 = flexible | 8,7 | 1000 | 0,75 | 2 | |
1,430.74 € | 1 | Available | 5 Days | 10 | AWG19 | 2 Core (2C) | 8.0 to 8.9 | Class 5 = flexible | 8,7 | 300 | 0,75 | 2 | |
2,384.57 € | 1 | Available | 5 Days | 10 | AWG19 | 2 Core (2C) | 8.0 to 8.9 | Class 5 = flexible | 8,7 | 500 | 0,75 | 2 | |
543.78 € | 1 | Available | 5 Days | 10 | AWG19 | 4 Core (4C) | 10.0 or More | Class 5 = flexible | 11,8 | 100 | 0,75 | 4 | |
5,437.86 € | 1 | Available | 5 Days | 10 | AWG19 | 4 Core (4C) | 10.0 or More | Class 5 = flexible | 11,8 | 1000 | 0,75 | 4 | |
1,631.34 € | 1 | Available | 5 Days | 10 | AWG19 | 4 Core (4C) | 10.0 or More | Class 5 = flexible | 11,8 | 300 | 0,75 | 4 | |
2,718.94 € | 1 | Available | 5 Days | 10 | AWG19 | 4 Core (4C) | 10.0 or More | Class 5 = flexible | 11,8 | 500 | 0,75 | 4 |
Loading...
Category | Other | Sheath Material | PVC | Operating temperature, flexible | 70 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Conductor material | Cu, bare | Core insulation | PE |
Core identification | Colour | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Screen over stranding | Braiding | Screen over stranding element | None |
Stranding element | Pairs | Colour outer sheath | Other | Category | Other |
Material outer sheath | PVC |
Configure
Basic Attributes
Conductor Size
No. of Cores
Cable Outer Diameter(mm)
Conductor category
Outer diameter approx.(mm)
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Filter by standard shipping days
Optional Attributes