UNITRONIC® BUS CAN BURIAL

UNITRONIC® BUS CAN BURIAL
  • Volume Discount
For CAN based communication acc. ISO 11898, direct burial, outdoor applications. Rugged, UV-resistant and weatherproof, temperature range from -40°C bis +80°C
Suitable for direct burial

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2170500/500

Part Number
2170500/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

2,040.05 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Category Other Conductor Size AWG20 No. of Cores 4 Core (4C)
Cable Outer Diameter(mm) 9.0 to 9.9 Color Black Sheath Material PE
Operating temperature, fix 80 Conductor category Class 2 = stranded Conductor material Cu, bare
Core insulation PE Core identification Colour Flame retardant No
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Screen over stranding Braiding
Screen over stranding element Foil + braiding Stranding element Pairs Outer diameter approx.(mm) 9
Length(m) 500 Number of cores(Core) 4 Colour outer sheath Black
Category Other Material outer sheath PE

This page is UNITRONIC® BUS CAN BURIAL, part number 2170500/500.
You can find the detail information about specifications and dimensions on part number 2170500/500.

Tech Support