UNITRONIC® BUS CAN FD P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170272/100
2170272/152
2170272/305
2170273/100
2170273/1000
2170273/300
2170273/500
2170275/100
2170275/1000
2170275/300
2170275/500
2170276/100
2170276/1000
2170276/300
2170276/500
2170278/100
2170278/1000
2170278/500
2170279/100
2170279/1000
2170279/300
2170279/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConductor Size No. of Cores Cable Outer Diameter
(mm)
Conductor category Halogen free (acc. EN 50267-2-2) Outer diameter approx.
(mm)
Length
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)

358.50 €

1 Available 5 Days 10AWG242 Core (2C)6.0 to 6.9Class 5 = flexibleTrue6,51000,252

541.45 €

1 Available 5 Days 10AWG242 Core (2C)6.0 to 6.9Class 5 = flexibleTrue6,51520,252

1,086.46 €

1 Available 5 Days 10AWG242 Core (2C)6.0 to 6.9Class 5 = flexibleTrue6,53050,252

509.30 €

1 Available 8 Days 10AWG244 Core (4C)8.0 to 8.9Class 5 = flexibleTrue8,41000,254

5,093.09 €

1 Available 5 Days 10AWG244 Core (4C)8.0 to 8.9Class 5 = flexibleTrue8,410000,254

1,527.91 €

1 Available 8 Days 10AWG244 Core (4C)8.0 to 8.9Class 5 = flexibleTrue8,43000,254

2,546.54 €

1 Available 5 Days 10AWG244 Core (4C)8.0 to 8.9Class 5 = flexibleTrue8,45000,254

522.47 €

1 Available 5 Days 10AWG222 Core (2C)6.0 to 6.9Class 5 = flexibleFalse6,91000,342

5,224.76 €

1 Available 8 Days 10AWG222 Core (2C)6.0 to 6.9Class 5 = flexibleFalse6,910000,342

1,567.42 €

1 Available 8 Days 10AWG222 Core (2C)6.0 to 6.9Class 5 = flexibleFalse6,93000,342

2,612.37 €

1 Available 5 Days 10AWG222 Core (2C)6.0 to 6.9Class 5 = flexibleFalse6,95000,342

565.76 €

1 Available 8 Days 10AWG244 Core (4C)9.0 to 9.9Class 5 = flexibleFalse9,51000,344

5,657.62 €

1 Available 5 Days 10AWG244 Core (4C)9.0 to 9.9Class 5 = flexibleFalse9,510000,344

1,697.28 €

1 Available 5 Days 10AWG244 Core (4C)9.0 to 9.9Class 5 = flexibleFalse9,53000,344

2,828.81 €

1 Available 5 Days 10AWG244 Core (4C)9.0 to 9.9Class 5 = flexibleFalse9,55000,344

674.42 €

1 Available 5 Days 10AWG202 Core (2C)8.0 to 8.9Class 6 = very flexibleFalse8,11000,52

6,744.10 €

1 Available 8 Days 10AWG202 Core (2C)8.0 to 8.9Class 6 = very flexibleFalse8,110000,52

3,372.05 €

1 Available 5 Days 10AWG202 Core (2C)8.0 to 8.9Class 6 = very flexibleFalse8,15000,52

695.58 €

1 Available 88 Days 10AWG204 Core (4C)10.0 or MoreClass 5 = flexibleFalse10,81000,54

6,955.81 €

1 Available 5 Days 10AWG204 Core (4C)10.0 or MoreClass 5 = flexibleFalse10,810000,54

2,086.73 €

1 Available 5 Days 10AWG204 Core (4C)10.0 or MoreClass 5 = flexibleFalse10,83000,54

3,477.90 €

1 Available 5 Days 10AWG204 Core (4C)10.0 or MoreClass 5 = flexibleFalse10,85000,54

Loading...

  1. 1

Basic information

Category Other Sheath Material PUR Operating temperature, flexible 70
Operating temperature, fix 80 Conductor material Cu, bare Core insulation PE
Core identification Colour Flame retardant In accordance with EN 6033212 Low smoke (acc. EN 61034-2) False
Screen over stranding Braiding Screen over stranding element None Stranding element Pairs
Colour outer sheath Other Category Other Material outer sheath PUR (Polyurethane)

Tech Support