Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2170857/500
Category | Other | No. of Cores | 4 Core (4C) | Cable Outer Diameter(mm) | 7.0 to 7.9 |
---|---|---|---|---|---|
Sheath Material | PVC | Operating temperature, flexible | 70 | Operating temperature, fix | 80 |
Conductor category | Class 5 = flexible | Conductor material | Cu, bare | Core insulation | Polyolefin |
Core identification | Colour | Flame retardant | In accordance with EN 60332324 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Screen over stranding | None | Screen over stranding element | None |
Stranding element | Quad | Outer diameter approx.(mm) | 7,5 | Length(m) | 500 |
Nominal cross section conductor(mm2) | 0,34 | Number of cores(Core) | 4 | Colour outer sheath | Other |
Category | Other | Material outer sheath | PVC |
This page is UNITRONIC® BUS CAN TRAY, part number 2170857/500.
You can find the detail information about specifications and dimensions on part number 2170857/500.