Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170360/100 |
2170360/152 |
2170360/305 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | |
---|---|---|---|---|---|---|
357.73 € | 1 | Available | 5 Days | 10 | 100 | |
543.75 € | 1 | Available | 8 Days | 10 | 152 | |
1,091.07 € | 1 | Available | 5 Days | 10 | 305 |
Loading...
Category | Other | Conductor Size | AWG20 | No. of Cores | 3 Core (3C) |
---|---|---|---|---|---|
Cable Outer Diameter(mm) | 7.0 to 7.9 | Color | Red | Sheath Material | PVC |
Operating temperature, fix | 70 | Conductor category | Class 2 = stranded | Conductor material | Cu, bare |
Core insulation | PE | Core identification | Colour | Flame retardant | No |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Screen over stranding | Braiding |
Screen over stranding element | None | Stranding element | Triple | Outer diameter approx.(mm) | 7,7 |
Number of cores(Core) | 3 | Colour outer sheath | Red | Category | Other |
Material outer sheath | PVC |