Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170370/100 |
2170370/150 |
2170370/300 |
2170370/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | |
---|---|---|---|---|---|---|---|
695.95 € | 1 | Available | 88 Days | 10 | 100 | ||
1,043.92 € | 1 | Available | 88 Days | 10 | 150 | ||
2,087.84 € | 1 | Available | 8 Days | 10 | 300 | ||
3,479.72 € | 1 | Available | 5 Days | 10 | 500 |
Loading...
Category | Other | Conductor Size | AWG20 | No. of Cores | 3 Core (3C) |
---|---|---|---|---|---|
Cable Outer Diameter(mm) | 8.0 to 8.9 | Color | Red | Sheath Material | PUR |
Operating temperature, fix | 80 | Conductor category | Class 6 = very flexible | Conductor material | Cu, bare |
Core insulation | PE | Core identification | Colour | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False | Screen over stranding | Braiding |
Screen over stranding element | None | Stranding element | Triple | Outer diameter approx.(mm) | 8,5 |
Number of cores(Core) | 3 | Colour outer sheath | Red | Category | Other |
Material outer sheath | PUR (Polyurethane) |