Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170240/100 |
2170240/1000 |
2170240/250 |
2170240/300 |
2170240/500 |
2170241/100 |
2170241/1000 |
2170241/250 |
2170241/300 |
2170241/500 |
2170242/100 |
2170242/1000 |
2170242/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | No. of Cores | Cable Outer Diameter (mm) | Sheath Material | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Screen over stranding element | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | Material outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.74 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 6.0 to 6.9 | PVC | PVC | No | False | None | 6,6 | 100 | 4 | PVC | |
927.36 € | 1 | Available | 10 Days | 10 | 4 Core (4C) | 6.0 to 6.9 | PVC | PVC | No | False | None | 6,6 | 1000 | 4 | PVC | |
231.83 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 6.0 to 6.9 | PVC | PVC | No | False | None | 6,6 | 250 | 4 | PVC | |
278.21 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 6.0 to 6.9 | PVC | PVC | No | False | None | 6,6 | 300 | 4 | PVC | |
463.69 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 6.0 to 6.9 | PVC | PVC | No | False | None | 6,6 | 500 | 4 | PVC | |
177.99 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 6.0 to 6.9 | - | Other | In accordance with EN 6033212 | True | None | 6,6 | 100 | 4 | Other | |
1,779.86 € | 1 | Available | 8 Days | 10 | 4 Core (4C) | 6.0 to 6.9 | - | Other | In accordance with EN 6033212 | True | None | 6,6 | 1000 | 4 | Other | |
444.96 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 6.0 to 6.9 | - | Other | In accordance with EN 6033212 | True | None | 6,6 | 250 | 4 | Other | |
533.96 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 6.0 to 6.9 | - | Other | In accordance with EN 6033212 | True | None | 6,6 | 300 | 4 | Other | |
889.94 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 6.0 to 6.9 | - | Other | In accordance with EN 6033212 | True | None | 6,6 | 500 | 4 | Other | |
380.67 € | 1 | Available | 67 Days | 10 | 7 Core (7C) | 10.0 or More | PVC | PVC | In accordance with EN 6033212 | False | Foil | 12,7 | 100 | 7 | PVC | |
3,806.65 € | 1 | Available | 8 Days | 10 | 7 Core (7C) | 10.0 or More | PVC | PVC | In accordance with EN 6033212 | False | Foil | 12,7 | 1000 | 7 | PVC | |
1,903.31 € | 1 | Available | 5 Days | 10 | 7 Core (7C) | 10.0 or More | PVC | PVC | In accordance with EN 6033212 | False | Foil | 12,7 | 500 | 7 | PVC |
Loading...
Category | Other | Color | Green | Diameter conductor | 0,8 |
---|---|---|---|---|---|
Operating temperature, fix | 70 | Conductor category | Class 1 = solid | Conductor material | Cu, bare |
Core identification | Colour | Low smoke (acc. EN 61034-2) | False | Screen over stranding | Foil |
Stranding element | Quad | Colour outer sheath | Green | Category | Other |
Configure
Basic Attributes
No. of Cores
Cable Outer Diameter(mm)
Sheath Material
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Screen over stranding element
Outer diameter approx.(mm)
Length(m)
Number of cores(Core)
Material outer sheath
Filter by standard shipping days
Optional Attributes