Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170208/100 |
2170208/1000 |
2170208/500 |
2170209/100 |
2170209/1000 |
2170209/2000 |
2170209/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | No. of Cores | Sheath Material | Operating temperature, flexible | Halogen free (acc. EN 50267-2-2) | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | Material outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
489.90 € | 1 | Available | 5 Days | 10 | 9 Core (9C) | PUR | 70 | True | 7,9 | 100 | 9 | PUR (Polyurethane) | ||
4,898.96 € | 1 | Available | 46 Days | 10 | 9 Core (9C) | PUR | 70 | True | 7,9 | 1000 | 9 | PUR (Polyurethane) | ||
2,449.48 € | 1 | Available | 5 Days | 10 | 9 Core (9C) | PUR | 70 | True | 7,9 | 500 | 9 | PUR (Polyurethane) | ||
235.92 € | 1 | Available | 5 Days | 10 | 6 Core (6C) | PVC | - | False | 7,4 | 100 | 6 | PVC | ||
2,359.09 € | 1 | Available | 8 Days | 10 | 6 Core (6C) | PVC | - | False | 7,4 | 1000 | 6 | PVC | ||
4,718.17 € | 1 | Available | 64 Days | 10 | 6 Core (6C) | PVC | - | False | 7,4 | 2000 | 6 | PVC | ||
1,179.55 € | 1 | Available | 5 Days | 10 | 6 Core (6C) | PVC | - | False | 7,4 | 500 | 6 | PVC |
Loading...
Category | Other | Cable Outer Diameter(mm) | 7.0 to 7.9 | Operating temperature, fix | 80 |
---|---|---|---|---|---|
Conductor category | Class 2 = stranded | Conductor material | Cu, bare | Core insulation | PE |
Core identification | Colour | Flame retardant | In accordance with EN 6033212 | Low smoke (acc. EN 61034-2) | False |
Screen over stranding | Braiding | Screen over stranding element | None | Stranding element | Pairs |
Nominal cross section conductor(mm2) | 0,22 | Colour outer sheath | Other | Category | Other |
Configure
Basic Attributes
No. of Cores
Sheath Material
Operating temperature, flexible
Halogen free (acc. EN 50267-2-2)
Outer diameter approx.(mm)
Length(m)
Number of cores(Core)
Material outer sheath
Filter by standard shipping days
Optional Attributes