Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170207/100 |
2170207/1000 |
2170207/300 |
2170207/500 |
2170217/100 |
2170217/1000 |
2170217/300 |
2170217/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | No. of Cores | Cable Outer Diameter (mm) | Color | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | Colour outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
281.97 € | 1 | Available | 5 Days | 10 | 6 Core (6C) | 8.0 to 8.9 | Black | 8,8 | 100 | 6 | Black | |
2,819.65 € | 1 | Available | 5 Days | 10 | 6 Core (6C) | 8.0 to 8.9 | Black | 8,8 | 1000 | 6 | Black | |
845.90 € | 1 | Available | 46 Days | 10 | 6 Core (6C) | 8.0 to 8.9 | Black | 8,8 | 300 | 6 | Black | |
1,409.84 € | 1 | Available | 46 Days | 10 | 6 Core (6C) | 8.0 to 8.9 | Black | 8,8 | 500 | 6 | Black | |
372.92 € | 1 | Available | 8 Days | 10 | 9 Core (9C) | 9.0 to 9.9 | - | 9,5 | 100 | 9 | Other | |
3,729.11 € | 1 | Available | 8 Days | 10 | 9 Core (9C) | 9.0 to 9.9 | - | 9,5 | 1000 | 9 | Other | |
1,118.74 € | 1 | Available | 5 Days | 10 | 9 Core (9C) | 9.0 to 9.9 | - | 9,5 | 300 | 9 | Other | |
1,864.57 € | 1 | Available | 5 Days | 10 | 9 Core (9C) | 9.0 to 9.9 | - | 9,5 | 500 | 9 | Other |
Loading...
Category | Other | Sheath Material | PVC | Operating temperature, flexible | 70 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Conductor category | Class 2 = stranded | Conductor material | Cu, bare |
Core insulation | PE | Core identification | Colour | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Screen over stranding | Braiding |
Screen over stranding element | None | Stranding element | Pairs | Nominal cross section conductor(mm2) | 0,22 |
Category | Other | Material outer sheath | PVC |
Configure
Basic Attributes
No. of Cores
Cable Outer Diameter(mm)
Color
Outer diameter approx.(mm)
Length(m)
Number of cores(Core)
Colour outer sheath
Filter by standard shipping days
Optional Attributes