Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170560/500 |
2170561/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Sheath Material | Material outer sheath | |
---|---|---|---|---|---|---|---|---|
6,440.22 € | 1 | Available | 5 Days | 10 | PVC | PVC | ||
9,394.88 € | 1 | Available | 93 Days | 10 | PUR | PUR (Polyurethane) |
Loading...
Category | Other | No. of Cores | 8 Core (8C) | Cable Outer Diameter(mm) | 10.0 or More |
---|---|---|---|---|---|
Color | Black | Operating temperature, flexible | 50 | Operating temperature, fix | 85 |
Conductor category | Class 5 = flexible | Conductor material | Cu, bare | Core insulation | PVC |
Core identification | Colour | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Screen over stranding | None | Screen over stranding element | None |
Stranding element | No | Outer diameter approx.(mm) | 15,6 | Length(m) | 500 |
Number of cores(Core) | 8 | Colour outer sheath | Black | Category | Other |