Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170203/100 |
2170203/1000 |
2170203/500 |
2170204/100 |
2170204/1000 |
2170204/500 |
2170205/100 |
2170205/1000 |
2170205/500 |
2170803/100 |
2170803/1000 |
2170803/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | No. of Cores | Cable Outer Diameter (mm) | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | |
---|---|---|---|---|---|---|---|---|---|---|---|
104.90 € | 1 | Available | 5 Days | 10 | 2 Core (2C) | 5.0 to 5.9 | 5,7 | 100 | 2 | ||
1,049.02 € | 1 | Available | 5 Days | 10 | 2 Core (2C) | 5.0 to 5.9 | 5,7 | 1000 | 2 | ||
524.51 € | 1 | Available | 5 Days | 10 | 2 Core (2C) | 5.0 to 5.9 | 5,7 | 500 | 2 | ||
165.50 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 7.0 to 7.9 | 7,1 | 100 | 4 | ||
1,655.03 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 7.0 to 7.9 | 7,1 | 1000 | 4 | ||
827.52 € | 1 | Available | 39 Days | 10 | 4 Core (4C) | 7.0 to 7.9 | 7,1 | 500 | 4 | ||
191.54 € | 1 | Available | 5 Days | 10 | 6 Core (6C) | 7.0 to 7.9 | 7,2 | 100 | 6 | ||
1,915.29 € | 1 | Available | 18 Days | 10 | 6 Core (6C) | 7.0 to 7.9 | 7,2 | 1000 | 6 | ||
957.65 € | 1 | Available | 5 Days | 10 | 6 Core (6C) | 7.0 to 7.9 | 7,2 | 500 | 6 | ||
119.51 € | 1 | Available | 5 Days | 10 | 2 Core (2C) | 5.0 to 5.9 | 5,7 | 100 | 2 | ||
1,195.19 € | 1 | Available | 5 Days | 10 | 2 Core (2C) | 5.0 to 5.9 | 5,7 | 1000 | 2 | ||
597.59 € | 1 | Available | 5 Days | 10 | 2 Core (2C) | 5.0 to 5.9 | 5,7 | 500 | 2 |
Loading...
Category | Other | Sheath Material | PVC | Operating temperature, flexible | 70 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Conductor category | Class 2 = stranded | Conductor material | Cu, bare |
Core insulation | PE | Core identification | Colour | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Screen over stranding | None |
Screen over stranding element | None | Stranding element | Pairs | Nominal cross section conductor(mm2) | 0,22 |
Colour outer sheath | Other | Category | Other | Material outer sheath | PVC |
Configure
Basic Attributes
No. of Cores
Cable Outer Diameter(mm)
Outer diameter approx.(mm)
Length(m)
Number of cores(Core)
Filter by standard shipping days
Optional Attributes