UNITRONIC® BUS LD FD P

UNITRONIC® BUS LD FD P

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Under consideration of the temperature range also suitable for outdoor use
· PUR outer sheath, tear and notch-resistant, resistant to mineral oils and abrasion when used in power chains
· Suitable for multiple Bus systems based on RS485 / RS422

Application
· Bus cables for bus systems such as eg Modbus, SUCOnet P, Modulink P, VariNet-P)
· For highly flexible applications (power chains, moving machine parts)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170213/100
2170213/1000
2170213/500
2170214/100
2170214/1000
2170214/500
2170215/100
2170215/1000
2170215/500
2170813/100
2170813/1000
2170813/500
2170814/100
2170814/1000
2170814/500
2170815/100
2170815/1000
2170815/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNo. of Cores Cable Outer Diameter
(mm)
Core insulation Outer diameter approx.
(mm)
Length
(m)
Number of cores
(Core)

272.75 €

1 Available 5 Days 102 Core (2C)6.0 to 6.9PE61002

2,727.52 €

1 Available 5 Days 102 Core (2C)6.0 to 6.9PE610002

1,363.76 €

1 Available 5 Days 102 Core (2C)6.0 to 6.9PE65002

364.36 €

1 Available 5 Days 104 Core (4C)7.0 to 7.9PE7,91004

3,643.72 €

1 Available 10 Days 104 Core (4C)7.0 to 7.9PE7,910004

1,821.86 €

1 Available 5 Days 104 Core (4C)7.0 to 7.9PE7,95004

551.00 €

1 Available 5 Days 106 Core (6C)8.0 to 8.9PE81006

5,509.99 €

1 Available 8 Days 106 Core (6C)8.0 to 8.9PE810006

2,754.99 €

1 Available 8 Days 106 Core (6C)8.0 to 8.9PE85006

303.25 €

1 Available 5 Days 102 Core (2C)6.0 to 6.9PVC6,21002

3,032.52 €

1 Available 82 Days 102 Core (2C)6.0 to 6.9PVC6,210002

1,516.26 €

1 Available 8 Days 102 Core (2C)6.0 to 6.9PVC6,25002

444.33 €

1 Available 5 Days 104 Core (4C)8.0 to 8.9PVC8,31004

4,443.39 €

1 Available 8 Days 104 Core (4C)8.0 to 8.9PVC8,310004

2,221.69 €

1 Available 5 Days 104 Core (4C)8.0 to 8.9PVC8,35004

487.87 €

1 Available 98 Days 106 Core (6C)8.0 to 8.9PVC8,41006

4,878.65 €

1 Available 98 Days 106 Core (6C)8.0 to 8.9PVC8,410006

2,439.33 €

1 Available 98 Days 106 Core (6C)8.0 to 8.9PVC8,45006

Loading...

  1. 1

Basic information

Category Other Sheath Material PUR Operating temperature, flexible 70
Operating temperature, fix 80 Conductor category Class 6 = very flexible Conductor material Cu, bare
Core identification Colour Flame retardant In accordance with EN 6033212 Halogen free (acc. EN 50267-2-2) False
Low smoke (acc. EN 61034-2) False Screen over stranding Braiding Screen over stranding element None
Stranding element Pairs Nominal cross section conductor(mm2) 0,25 Colour outer sheath Other
Category Other Material outer sheath PUR (Polyurethane)

Tech Support