UNITRONIC® BUS PA

UNITRONIC® BUS PA

Click on this image to zoom in.

Click on this image to zoom in.

  • UNITRONIC® BUS PA
  • UNITRONIC® BUS PA
  • UNITRONIC® BUS PA
  • UNITRONIC® BUS PA
  • Volume Discount
Process-automation application connecting sensors and actuators - including areas with risks of explosion. Temperature range from -30°C bis +80°C
PA = Process Automation
Variant with UL/CSA CMG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170234/100
2170234/1000
2170234/300
2170234/500
2170235/100
2170235/1000
2170235/300
2170235/500
2170334/100
2170334/1000
2170334/300
2170334/500
2170335/100
2170335/1000
2170335/300
2170335/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColor Diameter conductor Conductor category Screen over stranding Length
(m)
Nominal cross section conductor
(mm2)
Colour outer sheath

258.60 €

1 Available 5 Days 10Blue1,32Class 5 = flexibleBraiding1001Blue

2,585.93 €

1 Available 5 Days 10Blue1,32Class 5 = flexibleBraiding10001Blue

775.78 €

1 Available 8 Days 10Blue1,32Class 5 = flexibleBraiding3001Blue

1,292.96 €

1 Available 5 Days 10Blue1,32Class 5 = flexibleBraiding5001Blue

258.60 €

1 Available 5 Days 10Black1,32Class 5 = flexibleBraiding1001Black

2,585.93 €

1 Available 8 Days 10Black1,32Class 5 = flexibleBraiding10001Black

775.78 €

1 Available 5 Days 10Black1,32Class 5 = flexibleBraiding3001Black

1,292.96 €

1 Available 8 Days 10Black1,32Class 5 = flexibleBraiding5001Black

377.55 €

1 Available 8 Days 10Blue-Class 1 = solidFoil + braiding1000,8Blue

3,775.43 €

1 Available 8 Days 10Blue-Class 1 = solidFoil + braiding10000,8Blue

1,132.64 €

1 Available 8 Days 10Blue-Class 1 = solidFoil + braiding3000,8Blue

1,887.72 €

1 Available 5 Days 10Blue-Class 1 = solidFoil + braiding5000,8Blue

390.65 €

1 Available 8 Days 10Black-Class 1 = solidFoil + braiding1000,8Black

3,906.43 €

1 Available 5 Days 10Black-Class 1 = solidFoil + braiding10000,8Black

1,171.94 €

1 Available 8 Days 10Black-Class 1 = solidFoil + braiding3000,8Black

1,953.22 €

1 Available 5 Days 10Black-Class 1 = solidFoil + braiding5000,8Black

Loading...

  1. 1

Basic information

Category Other No. of Cores 2 Core (2C) Cable Outer Diameter(mm) 8.0 to 8.9
Sheath Material PVC Operating temperature, fix 80 Conductor material Cu, bare
Core insulation PE Core identification Colour Flame retardant In accordance with EN 6033212
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Screen over stranding element None
Stranding element Pairs Outer diameter approx.(mm) 8 Number of cores(Core) 2
Category Other Material outer sheath PVC

Tech Support