UNITRONIC® BUS PB

UNITRONIC® BUS PB

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Application
· For fixed installationMaximum electromagnetic screening
· Dry or damp rooms
· Item nos 2170233, 2170333, 2170820, 2170824, 2170826 are all UV-resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170219/100
2170219/1000
2170219/500
2170220/100
2170220/1000
2170220/500
2170225/100
2170225/1000
2170225/500
2170226/100
2170226/1000
2170226/500
2170233/100
2170233/1000
2170233/500
2170326/100
2170326/1000
2170326/500
2170330/100
2170330/1000
2170330/500
2170333/100
2170333/1000
2170333/500
2170820/100
2170820/1000
2170820/500
2170824/100
2170824/1000
2170824/500
2170826/100
2170826/1000
2170826/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConductor Size No. of Cores Cable Outer Diameter
(mm)
Color Sheath Material Diameter conductor Operating temperature, flexible Operating temperature, fix Conductor category Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Screen over stranding Screen over stranding element Outer diameter approx.
(mm)
Length
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Colour outer sheath Material outer sheath

187.97 €

1 Available 5 Days 10AWG222 Core (2C)8.0 to 8.9-PVC0,64-80Class 1 = solidPEIn accordance with EN 6033212FalseFalseFoil + braidingNone8100-2OtherPVC

1,879.63 €

1 Available 5 Days 10AWG222 Core (2C)8.0 to 8.9-PVC0,64-80Class 1 = solidPEIn accordance with EN 6033212FalseFalseFoil + braidingNone81000-2OtherPVC

939.81 €

1 Available 5 Days 10AWG222 Core (2C)8.0 to 8.9-PVC0,64-80Class 1 = solidPEIn accordance with EN 6033212FalseFalseFoil + braidingNone8500-2OtherPVC

162.21 €

1 Available 5 Days 10AWG222 Core (2C)8.0 to 8.9-PVC0,64-80Class 1 = solidPEIn accordance with EN 6033212FalseFalseFoil + braidingNone8100-2OtherPVC

1,621.96 €

1 Available 5 Days 10AWG222 Core (2C)8.0 to 8.9-PVC0,64-80Class 1 = solidPEIn accordance with EN 6033212FalseFalseFoil + braidingNone81000-2OtherPVC

810.98 €

1 Available 5 Days 10AWG222 Core (2C)8.0 to 8.9-PVC0,64-80Class 1 = solidPEIn accordance with EN 6033212FalseFalseFoil + braidingNone8500-2OtherPVC

447.54 €

1 Available 8 Days 10AWG245 Core (5C)9.0 to 9.9-PVC0,645080Class 2 = strandedPEIn accordance with EN 6033212FalseFalseNoneBraiding9,81000,225OtherPVC

4,475.53 €

1 Available 39 Days 10AWG245 Core (5C)9.0 to 9.9-PVC0,645080Class 2 = strandedPEIn accordance with EN 6033212FalseFalseNoneBraiding9,810000,225OtherPVC

2,237.77 €

1 Available 8 Days 10AWG245 Core (5C)9.0 to 9.9-PVC0,645080Class 2 = strandedPEIn accordance with EN 6033212FalseFalseNoneBraiding9,85000,225OtherPVC

322.19 €

1 Available 5 Days 10AWG242 Core (2C)7.0 to 7.9-PUR0,645080Class 2 = strandedPEIn accordance with EN 6033212TrueTrueFoil + braidingNone7,81000,222OtherPUR (Polyurethane)

3,221.80 €

1 Available 5 Days 10AWG242 Core (2C)7.0 to 7.9-PUR0,645080Class 2 = strandedPEIn accordance with EN 6033212TrueTrueFoil + braidingNone7,810000,222OtherPUR (Polyurethane)

1,610.90 €

1 Available 5 Days 10AWG242 Core (2C)7.0 to 7.9-PUR0,645080Class 2 = strandedPEIn accordance with EN 6033212TrueTrueFoil + braidingNone7,85000,222OtherPUR (Polyurethane)

228.04 €

1 Available 5 Days 10AWG222 Core (2C)7.0 to 7.9BlackPE0,645080Class 5 = flexibleFoam PENoFalseFalseFoil + braidingNone7,8100-2BlackPE

2,280.30 €

1 Available 8 Days 10AWG222 Core (2C)7.0 to 7.9BlackPE0,645080Class 5 = flexibleFoam PENoFalseFalseFoil + braidingNone7,81000-2BlackPE

1,140.15 €

1 Available 5 Days 10AWG222 Core (2C)7.0 to 7.9BlackPE0,645080Class 5 = flexibleFoam PENoFalseFalseFoil + braidingNone7,8500-2BlackPE

317.21 €

1 Available 8 Days 10-2 Core (2C)8.0 to 8.9-PUR0,64-70Class 1 = solidFoam PEIn accordance with EN 60332324TrueTrueFoil + braidingNone8100-2OtherPUR (Polyurethane)

3,172.00 €

1 Available 5 Days 10-2 Core (2C)8.0 to 8.9-PUR0,64-70Class 1 = solidFoam PEIn accordance with EN 60332324TrueTrueFoil + braidingNone81000-2OtherPUR (Polyurethane)

1,586.00 €

1 Available 5 Days 10-2 Core (2C)8.0 to 8.9-PUR0,64-70Class 1 = solidFoam PEIn accordance with EN 60332324TrueTrueFoil + braidingNone8500-2OtherPUR (Polyurethane)

345.88 €

1 Available 5 Days 10-2 Core (2C)7.0 to 7.9-PUR0,64-80Class 1 = solidFoam PEIn accordance with EN 6033212FalseFalseFoil + braidingNone7,8100-2OtherPUR (Polyurethane)

3,458.66 €

1 Available 5 Days 10-2 Core (2C)7.0 to 7.9-PUR0,64-80Class 1 = solidFoam PEIn accordance with EN 6033212FalseFalseFoil + braidingNone7,81000-2OtherPUR (Polyurethane)

1,729.33 €

1 Available 5 Days 10-2 Core (2C)7.0 to 7.9-PUR0,64-80Class 1 = solidFoam PEIn accordance with EN 6033212FalseFalseFoil + braidingNone7,8500-2OtherPUR (Polyurethane)

253.46 €

1 Available 5 Days 10-2 Core (2C)7.0 to 7.9BlackPE0,64-80Class 1 = solidFoam PENoFalseFalseFoil + braidingNone7,8100-2BlackPE

2,534.50 €

1 Available 8 Days 10-2 Core (2C)7.0 to 7.9BlackPE0,64-80Class 1 = solidFoam PENoFalseFalseFoil + braidingNone7,81000-2BlackPE

1,267.25 €

1 Available 5 Days 10-2 Core (2C)7.0 to 7.9BlackPE0,64-80Class 1 = solidFoam PENoFalseFalseFoil + braidingNone7,8500-2BlackPE

159.18 €

1 Available 5 Days 10-2 Core (2C)8.0 to 8.9-PVC--80Class 1 = solidPolyolefinIn accordance with EN 60332324FalseFalseFoil + braidingNone8100-2OtherPVC

1,591.66 €

1 Available 5 Days 10-2 Core (2C)8.0 to 8.9-PVC--80Class 1 = solidPolyolefinIn accordance with EN 60332324FalseFalseFoil + braidingNone81000-2OtherPVC

795.83 €

1 Available 5 Days 10-2 Core (2C)8.0 to 8.9-PVC--80Class 1 = solidPolyolefinIn accordance with EN 60332324FalseFalseFoil + braidingNone8500-2OtherPVC

317.16 €

1 Available 5 Days 10AWG242 Core (2C)7.0 to 7.9-PVC0,645080Class 2 = strandedFoam-Skin-PEIn accordance with EN 6033212FalseFalseFoil + braidingNone7,81000,222OtherPVC

3,171.46 €

1 Available 5 Days 10AWG242 Core (2C)7.0 to 7.9-PVC0,645080Class 2 = strandedFoam-Skin-PEIn accordance with EN 6033212FalseFalseFoil + braidingNone7,810000,222OtherPVC

1,585.73 €

1 Available 5 Days 10AWG242 Core (2C)7.0 to 7.9-PVC0,645080Class 2 = strandedFoam-Skin-PEIn accordance with EN 6033212FalseFalseFoil + braidingNone7,85000,222OtherPVC

316.34 €

1 Available 8 Days 10-2 Core (2C)8.0 to 8.9-PVC0,64-80Class 2 = strandedFoam-Skin-PEIn accordance with EN 6033212FalseFalseFoil + braidingNone8100-2OtherPVC

3,163.33 €

1 Available 8 Days 10-2 Core (2C)8.0 to 8.9-PVC0,64-80Class 2 = strandedFoam-Skin-PEIn accordance with EN 6033212FalseFalseFoil + braidingNone81000-2OtherPVC

1,581.67 €

1 Available 5 Days 10-2 Core (2C)8.0 to 8.9-PVC0,64-80Class 2 = strandedFoam-Skin-PEIn accordance with EN 6033212FalseFalseFoil + braidingNone8500-2OtherPVC

Loading...

  1. 1

Basic information

Category Other Conductor material Cu, bare Core identification Colour
Stranding element Pairs Category Other

Tech Support