Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170247/100 |
2170247/1000 |
2170247/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | |
---|---|---|---|---|---|---|
791.08 € | 1 | Available | 5 Days | 10 | 100 | |
7,910.86 € | 1 | Available | 10 Days | 10 | 1000 | |
3,955.44 € | 1 | Available | 10 Days | 10 | 500 |
Loading...
Category | Other | No. of Cores | 2 Core (2C) | Cable Outer Diameter(mm) | 10.0 or More |
---|---|---|---|---|---|
Sheath Material | PVC | Diameter conductor | 0,65 | Operating temperature, fix | 70 |
Conductor category | Class 1 = solid | Conductor material | Cu, bare | Core insulation | Foam PE |
Core identification | Colour | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Screen over stranding | Other | Screen over stranding element | None |
Stranding element | Pairs | Outer diameter approx.(mm) | 11,1 | Number of cores(Core) | 2 |
Colour outer sheath | Other | Category | Other | Material outer sheath | PVC |