UNITRONIC® BUS PB FD P

UNITRONIC® BUS PB FD P
  • Volume Discount
Bus cable for PROFIBUS-DP, -FMS and FIP. Halogen free and enhanced flame retardance. Temperature range from -40°C bis +80°C
Highly flexible application

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170222/50
2170222/100
2170222/1000
2170222/200
2170222/300
2170222/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

155.06 €

1 Available 5 Days 1050

310.14 €

1 Available 5 Days 10100

3,101.39 €

1 Available 5 Days 101000

620.28 €

1 Available 5 Days 10200

930.41 €

1 Available 5 Days 10300

1,550.70 €

1 Available 5 Days 10500

Loading...

  1. 1

Basic information

Category Other Conductor Size AWG24 No. of Cores 2 Core (2C)
Cable Outer Diameter(mm) 8.0 to 8.9 Sheath Material PUR Diameter conductor 0,64
Operating temperature, flexible 70 Conductor category Class 6 = very flexible Conductor material Cu, bare
Core insulation PE Core identification Colour Flame retardant In accordance with EN 6033212
Halogen free (acc. EN 50267-2-2) True Low smoke (acc. EN 61034-2) False Screen over stranding Foil + braiding
Screen over stranding element None Stranding element Pairs Outer diameter approx.(mm) 8
Nominal cross section conductor(mm2) 0,25 Number of cores(Core) 2 Colour outer sheath Other
Category Other Material outer sheath PUR (Polyurethane)

Tech Support