Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22260079 |
22260773 |
22260774 |
22260775 |
22260776 |
22260777 |
22260869 |
22260904 |
22260905 |
22260907 |
22260908 |
22260955 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Number of poles | Positioning cable feed, box-sided | Positioning cable feed, field-sided | |
---|---|---|---|---|---|---|---|---|---|---|
47.13 € | 1 | Available | 6 Days | 10 | 5 | 5 | Angled | Angled | ||
26.62 € | 1 | Available | 5 Days | 10 | 0,6 | 5 | Straight | Straight | ||
28.43 € | 1 | Available | 6 Days | 10 | 1 | 5 | Straight | Straight | ||
31.00 € | 1 | Available | 5 Days | 10 | 2 | 5 | Straight | Straight | ||
38.55 € | 1 | Available | 8 Days | 10 | 5 | 5 | Straight | Straight | ||
51.03 € | 1 | Available | 6 Days | 10 | 10 | 5 | Straight | Straight | ||
33.38 € | 1 | Available | 8 Days | 10 | 3 | 5 | Straight | Straight | ||
52.88 € | 1 | Available | 5 Days | 10 | 10 | 5 | Angled | Angled | ||
65.45 € | 1 | Available | 5 Days | 10 | 15 | 5 | Angled | Angled | ||
64.95 € | 1 | Available | 6 Days | 10 | 15 | 5 | Straight | Straight | ||
79.90 € | 1 | Available | 5 Days | 10 | 20 | 5 | Straight | Straight | ||
26.55 € | 1 | Available | 5 Days | 10 | 0,2 | 2 | Straight | Straight |
Loading...
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Rated current In | 4 |
---|---|---|---|---|---|
Rated voltage | 250 | Colour cable sheath | Black | Halogen free | True |
Material contact body | CuSn | Material of cable sheath | PUR (Polyurethane) | Material of contact surface | Ni/Au |
Screened | False | Type of cable | Multi-core | Type of electrical connection, box-sided | M12 |
Type of electrical connection, field-sided | M12 | Type of plug-in contact, field sided | Female (bus) | With LED indication | False |