Manufacturer part number: 2170856/500
Brand: LAPP
Price: 1,289.80 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2170856/500
Category | Other | No. of Cores | 2 Core (2C) | Cable Outer Diameter(mm) | 8.0 to 8.9 |
---|---|---|---|---|---|
Sheath Material | PVC | Diameter conductor | 0,64 | Operating temperature, flexible | 70 |
Operating temperature, fix | 80 | Conductor category | Class 2 = stranded | Conductor material | Cu, bare |
Core insulation | Polyolefin | Core identification | Colour | Flame retardant | In accordance with EN 60332324 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Screen over stranding | None |
Screen over stranding element | None | Stranding element | Pairs | Outer diameter approx.(mm) | 8,4 |
Length(m) | 500 | Number of cores(Core) | 2 | Colour outer sheath | Other |
Category | Other | Material outer sheath | PVC |
This page is UNITRONIC® BUS PB TRAY, part number 2170856/500.
You can find the detail information about specifications and dimensions on part number 2170856/500.