Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170223/100 |
2170223/1000 |
2170223/300 |
2170223/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | |
---|---|---|---|---|---|---|
202.45 € | 1 | Available | 5 Days | 10 | 100 | |
2,024.56 € | 1 | Available | 5 Days | 10 | 1000 | |
607.36 € | 1 | Available | 8 Days | 10 | 300 | |
1,012.28 € | 1 | Available | 5 Days | 10 | 500 |
Loading...
Category | Other | No. of Cores | 2 Core (2C) | Cable Outer Diameter(mm) | 9.0 to 9.9 |
---|---|---|---|---|---|
Color | Black | Sheath Material | PVC | Diameter conductor | 0,64 |
Operating temperature, fix | 80 | Conductor category | Class 1 = solid | Conductor material | Cu, bare |
Core insulation | PE | Core identification | Colour | Flame retardant | No |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Screen over stranding | Foil + braiding |
Screen over stranding element | None | Stranding element | Pairs | Outer diameter approx.(mm) | 9,4 |
Number of cores(Core) | 2 | Colour outer sheath | Black | Category | Other |
Material outer sheath | PVC |