UNITRONIC® BUS PB YY

UNITRONIC® BUS PB YY
  • Volume Discount
Bus cable for PROFIBUS-DP, -FMS and FIP. Rugged, UV- and weather-resistant. Dual PVC outer sheath. Temperature range from -40°C bis +80°CSuitable for outdoor use and direct burial, UV-resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170236/100
2170236/1000
2170236/300
2170236/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

232.29 €

1 Available 5 Days 10100

2,322.89 €

1 Available 5 Days 101000

696.86 €

1 Available 8 Days 10300

1,161.45 €

1 Available 5 Days 10500

Loading...

  1. 1

Basic information

Category Other No. of Cores 2 Core (2C) Cable Outer Diameter(mm) 8.0 to 8.9
Sheath Material PVC Diameter conductor 0,64 Operating temperature, fix 80
Conductor category Class 1 = solid Conductor material Cu, bare Core insulation Foam PE
Core identification Colour Flame retardant No Halogen free (acc. EN 50267-2-2) False
Low smoke (acc. EN 61034-2) False Screen over stranding Foil + braiding Screen over stranding element None
Stranding element Pairs Outer diameter approx.(mm) 8 Number of cores(Core) 2
Colour outer sheath Other Category Other Material outer sheath PVC

Tech Support