UNITRONIC® BUS SAFETY

UNITRONIC® BUS SAFETY

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· For serial transmission of safety-oriented data

Application
· UNITRONIC BUS SAEFTY - fixed InstallationUNITRONIC BUS SAEFTY FD P - highly flexible applications
· For systems such as SafetyBUS p®, based on the well-known CAN bus system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170295/100
2170295/1000
2170295/500
2170885/100
2170885/1000
2170885/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSheath Material Operating temperature, flexible Conductor category Core insulation Screen over stranding Outer diameter approx.
(mm)
Length
(m)
Material outer sheath

415.86 €

1 Available 8 Days 10--Class 1 = solidPEBraiding7,6100Other

4,158.62 €

1 Available 51 Days 10--Class 1 = solidPEBraiding7,61000Other

2,079.30 €

1 Available 5 Days 10--Class 1 = solidPEBraiding7,6500Other
-

626.46 €

1 Available 5 Days 10PUR80Class 5 = flexibleFoamed polypropyleneNone7,8100PUR (Polyurethane)
-

6,264.62 €

1 Available 8 Days 10PUR80Class 5 = flexibleFoamed polypropyleneNone7,81000PUR (Polyurethane)
-

3,132.30 €

1 Available 8 Days 10PUR80Class 5 = flexibleFoamed polypropyleneNone7,8500PUR (Polyurethane)

Loading...

  1. 1

Basic information

Category Other No. of Cores 3 Core (3C) Cable Outer Diameter(mm) 7.0 to 7.9
Color Yellow Operating temperature, fix 80 Conductor material Cu, bare
Core identification Colour Flame retardant In accordance with EN 6033212 Halogen free (acc. EN 50267-2-2) False
Low smoke (acc. EN 61034-2) False Screen over stranding element None Stranding element Triple
Nominal cross section conductor(mm2) 0,75 Number of cores(Core) 3 Colour outer sheath Yellow
Category Other

Tech Support