Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|
138.20 € | 1 | Available | 60 Days | 10 | 100 | 0.14 | 3 | 3.9 | |
1,382.02 € | 1 | Available | 8 Days | 10 | 1000 | 0.14 | 3 | 3.9 | |
691.00 € | 1 | Available | 8 Days | 10 | 500 | 0.14 | 3 | 3.9 | |
192.75 € | 1 | Available | 5 Days | 10 | 100 | 0.14 | 4 | 4.2 | |
1,927.51 € | 1 | Available | 60 Days | 10 | 1000 | 0.14 | 4 | 4.2 | |
963.76 € | 1 | Available | 5 Days | 10 | 500 | 0.14 | 4 | 4.2 | |
227.00 € | 1 | Available | 60 Days | 10 | 100 | 0.14 | 5 | 4.5 | |
2,270.02 € | 1 | Available | 60 Days | 10 | 1000 | 0.14 | 5 | 4.5 | |
1,135.00 € | 1 | Available | 8 Days | 10 | 500 | 0.14 | 5 | 4.5 | |
310.86 € | 1 | Available | 5 Days | 10 | 100 | 0.14 | 7 | 5.1 | |
3,108.68 € | 1 | Available | 5 Days | 10 | 1000 | 0.14 | 7 | 5.1 | |
1,554.34 € | 1 | Available | 5 Days | 10 | 500 | 0.14 | 7 | 5.1 | |
378.61 € | 1 | Available | 5 Days | 10 | 100 | 0.14 | 10 | 6.1 | |
3,786.20 € | 1 | Available | 5 Days | 10 | 1000 | 0.14 | 10 | 6.1 | |
1,893.11 € | 1 | Available | 5 Days | 10 | 500 | 0.14 | 10 | 6.1 | |
479.94 € | 1 | Available | 5 Days | 10 | 100 | 0.14 | 18 | 6.8 | |
4,799.39 € | 1 | Available | 60 Days | 10 | 1000 | 0.14 | 18 | 6.8 | |
2,399.70 € | 1 | Available | 60 Days | 10 | 500 | 0.14 | 18 | 6.8 | |
662.15 € | 1 | Available | 5 Days | 10 | 100 | 0.14 | 25 | 8.3 | |
6,621.59 € | 1 | Available | 60 Days | 10 | 1000 | 0.14 | 25 | 8.3 | |
3,310.78 € | 1 | Available | 8 Days | 10 | 500 | 0.14 | 25 | 8.3 | |
163.49 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 2 | 4.3 | |
817.49 € | 1 | Available | 5 Days | 10 | 500 | 0.25 | 2 | 4.3 | |
175.34 € | 1 | Available | 8 Days | 10 | 100 | 0.25 | 3 | 4.5 | |
1,753.35 € | 1 | Available | 60 Days | 10 | 1000 | 0.25 | 3 | 4.5 | |
526.00 € | 1 | Available | 60 Days | 10 | 300 | 0.25 | 3 | 4.5 | |
876.68 € | 1 | Available | 5 Days | 10 | 500 | 0.25 | 3 | 4.5 | |
201.40 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 4 | 4.9 | |
2,014.02 € | 1 | Available | 5 Days | 10 | 1000 | 0.25 | 4 | 4.9 | |
1,007.02 € | 1 | Available | 5 Days | 10 | 500 | 0.25 | 4 | 4.9 | |
372.53 € | 1 | Available | 8 Days | 10 | 100 | 0.25 | 7 | 6.1 | |
3,725.37 € | 1 | Available | 60 Days | 10 | 1000 | 0.25 | 7 | 6.1 | |
1,862.68 € | 1 | Available | 5 Days | 10 | 500 | 0.25 | 7 | 6.1 | |
472.59 € | 1 | Available | 8 Days | 10 | 100 | 0.25 | 10 | 7.4 | |
4,726.06 € | 1 | Available | 8 Days | 10 | 1000 | 0.25 | 10 | 7.4 | |
1,417.82 € | 1 | Available | 60 Days | 10 | 300 | 0.25 | 10 | 7.4 | |
2,363.04 € | 1 | Available | 5 Days | 10 | 500 | 0.25 | 10 | 7.4 | |
605.15 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 14 | 7.5 | |
6,051.59 € | 1 | Available | 60 Days | 10 | 1000 | 0.25 | 14 | 7.5 | |
3,025.78 € | 1 | Available | 5 Days | 10 | 500 | 0.25 | 14 | 7.5 | |
706.55 € | 1 | Available | 8 Days | 10 | 100 | 0.25 | 18 | 8.5 | |
7,065.43 € | 1 | Available | 60 Days | 10 | 1000 | 0.25 | 18 | 8.5 | |
3,532.71 € | 1 | Available | 8 Days | 10 | 500 | 0.25 | 18 | 8.5 | |
967.25 € | 1 | Available | 8 Days | 10 | 100 | 0.25 | 25 | 10.4 | |
9,672.48 € | 1 | Available | 5 Days | 10 | 1000 | 0.25 | 25 | 10.4 | |
2,901.75 € | 1 | Available | 60 Days | 10 | 300 | 0.25 | 25 | 10.4 | |
4,836.23 € | 1 | Available | 5 Days | 10 | 500 | 0.25 | 25 | 10.4 | |
176.90 € | 1 | Available | 5 Days | 10 | 100 | 0.34 | 2 | 4.7 | |
1,769.01 € | 1 | Available | 5 Days | 10 | 1000 | 0.34 | 2 | 4.7 | |
884.49 € | 1 | Available | 5 Days | 10 | 500 | 0.34 | 2 | 4.7 | |
201.64 € | 1 | Available | 8 Days | 10 | 100 | 0.34 | 3 | 5 | |
2,016.35 € | 1 | Available | 60 Days | 10 | 1000 | 0.34 | 3 | 5 | |
1,008.19 € | 1 | Available | 8 Days | 10 | 500 | 0.34 | 3 | 5 | |
250.60 € | 1 | Available | 5 Days | 10 | 100 | 0.34 | 4 | 5.4 | |
2,506.04 € | 1 | Available | 8 Days | 10 | 1000 | 0.34 | 4 | 5.4 | |
751.81 € | 1 | Available | 60 Days | 10 | 300 | 0.34 | 4 | 5.4 | |
1,253.01 € | 1 | Available | 5 Days | 10 | 500 | 0.34 | 4 | 5.4 | |
318.94 € | 1 | Available | 60 Days | 10 | 100 | 0.34 | 5 | 5.9 | |
3,189.36 € | 1 | Available | 8 Days | 10 | 1000 | 0.34 | 5 | 5.9 | |
1,594.69 € | 1 | Available | 5 Days | 10 | 500 | 0.34 | 5 | 5.9 |
Loading...
Colour outer sheath | Grey | Material outer sheath | PUR (Polyurethane) | Operating temperature, fix | 80 |
---|---|---|---|---|---|
Operating temperature, flexible | 80 | Conductor category | Class 6 = very flexible | Conductor material | Cu, bare |
Core identification | Colour | Core insulation | Polyolefin | Flame retardant | In accordance with EN 6033212 |
Screen over stranding | None | Screen over stranding element | None | Stranding element | No |
Halogen free (acc. EN 5026722) | True | Low smoke (acc. EN 610342) | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes