UNITRONIC® LAN 500 Cat.6A

UNITRONIC® LAN 500 Cat.6A
  • Volume Discount
The LAN cable with a characteristic impedance of approximately 100 ohms is suitable for structured building wiring networks. It has solid core conductor and high-quality shielding.Ethernet cable for Category 6A/ class EA -verified up to 500 MHzCPR: Article number choice under www.lappkabel.com/cpr

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170143/100
2170143/1000
2170143/500
2170195/100
2170195/1000
2170195/500
2170196/100
2170196/1000
2170196/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColor Sheath Material NVP value Flame retardant Halogen free (acc. EN 50267-2-2) Screen over stranding element Outer diameter approx.
(mm)
Length
(m)
Colour outer sheath Material outer sheath

139.05 €

1 Available 5 Days 10[Gray / Light Gray] GrayPVC79In accordance with EN 6033212FalseBraiding7,7100GreyPVC

1,390.56 €

1 Available 5 Days 10[Gray / Light Gray] GrayPVC79In accordance with EN 6033212FalseBraiding7,71000GreyPVC

695.28 €

1 Available 8 Days 10[Gray / Light Gray] GrayPVC79In accordance with EN 6033212FalseBraiding7,7500GreyPVC

114.89 €

1 Available 7 Days 10Orange-78In accordance with EN 60332324TrueNone7,4100OrangeOther

1,148.88 €

1 Available 7 Days 10Orange-78In accordance with EN 60332324TrueNone7,41000OrangeOther

574.44 €

1 Available 7 Days 10Orange-78In accordance with EN 60332324TrueNone7,4500OrangeOther

123.37 €

1 Available 5 Days 10Orange-78In accordance with EN 60332324TrueFoil7,6100OrangeOther

1,233.72 €

1 Available 8 Days 10Orange-78In accordance with EN 60332324TrueFoil7,61000OrangeOther

616.87 €

1 Available 8 Days 10Orange-78In accordance with EN 60332324TrueFoil7,6500OrangeOther

Loading...

  1. 1

Basic information

Category CAT6A Conductor Size AWG23 No. of Cores 8 Core (8C)
Cable Outer Diameter(mm) 7.0 to 7.9 Diameter conductor 0,25 Operating temperature, flexible 60
Operating temperature, fix 50 Conductor category Class 1 = solid Conductor material Cu, bare
Core insulation Foam-Skin-PE Core identification Colour Screen over stranding Foil
Stranding element Pairs Number of cores(Core) 8 Category 6A (IEC)

Tech Support