UNITRONIC® Li2YCY (TP)

UNITRONIC® Li2YCY (TP)
  • Volume Discount
UNITRONIC® Li2YCY (TP) fine-wire: LF, Low-capacitance, flexible, screened PVC data cable, DIN 47100, Twisted PE single core pairs, RS422/ RS485 interface wiringScreened data transmission cable mit PE core insulation, fine wire strands and twisted pairsCables for RS485/RS422

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0031320/100
0031320/1000
0031320/300
0031320/500
0031321/100
0031321/1000
0031321/500
0031322/100
0031322/1000
0031322/500
0031323/100
0031323/1000
0031323/500
0031324/100
0031324/1000
0031324/500
0031325/100
0031325/1000
0031325/300
0031325/500
0031326/100
0031326/1000
0031326/500
0031327/100
0031327/1000
0031327/300
0031327/500
0031328/100
0031328/1000
0031328/500
0031330/100
0031330/1000
0031330/300
0031330/500
0031331/100
0031331/1000
0031331/500
0031332/100
0031332/1000
0031332/300
0031332/500
0031333/100
0031333/1000
0031333/500
0031334/100
0031334/500
0031335/100
0031335/1000
0031335/500
0031336/100
0031336/1000
0031336/300
0031336/500
0031370/100
0031370/1000
0031370/500
0031371/100
0031371/1000
0031371/500
0031372/100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNo. of Cores Cable Outer Diameter
(mm)
Conductor category Outer diameter approx.
(mm)
Length
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)

197.80 €

1 Available 5 Days 104 Core (4C)6.0 to 6.9Class 2 = stranded6.51000.224

1,978.05 €

1 Available 5 Days 104 Core (4C)6.0 to 6.9Class 2 = stranded6.510000.224

593.42 €

1 Available 10 Days 104 Core (4C)6.0 to 6.9Class 2 = stranded6.53000.224

989.03 €

1 Available 5 Days 104 Core (4C)6.0 to 6.9Class 2 = stranded6.55000.224

240.07 €

1 Available 5 Days 106 Core (6C)7.0 to 7.9Class 2 = stranded7.11000.226

2,400.74 €

1 Available 10 Days 106 Core (6C)7.0 to 7.9Class 2 = stranded7.110000.226

1,200.36 €

1 Available 5 Days 106 Core (6C)7.0 to 7.9Class 2 = stranded7.15000.226

264.65 €

1 Available 10 Days 108 Core (8C)7.0 to 7.9Class 2 = stranded7.31000.228

2,646.58 €

1 Available 10 Days 108 Core (8C)7.0 to 7.9Class 2 = stranded7.310000.228

1,323.29 €

1 Available 10 Days 108 Core (8C)7.0 to 7.9Class 2 = stranded7.35000.228

465.87 €

1 Available 5 Days 1010 Core (10C) Over9.0 to 9.9Class 2 = stranded9.11000.2216

4,658.67 €

1 Available 10 Days 1010 Core (10C) Over9.0 to 9.9Class 2 = stranded9.110000.2216

2,329.34 €

1 Available 5 Days 1010 Core (10C) Over9.0 to 9.9Class 2 = stranded9.15000.2216

528.70 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded10.41000.2220

5,287.02 €

1 Available Quote 1010 Core (10C) Over10.0 or MoreClass 2 = stranded10.410000.2220

2,643.50 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded10.45000.2220

248.39 €

1 Available 5 Days 104 Core (4C)7.0 to 7.9Class 2 = stranded7.71000.344

2,483.92 €

1 Available 10 Days 104 Core (4C)7.0 to 7.9Class 2 = stranded7.710000.344

745.17 €

1 Available 10 Days 104 Core (4C)7.0 to 7.9Class 2 = stranded7.73000.344

1,241.95 €

1 Available 5 Days 104 Core (4C)7.0 to 7.9Class 2 = stranded7.75000.344

295.33 €

1 Available 5 Days 106 Core (6C)8.0 to 8.9Class 2 = stranded8.41000.346

2,953.26 €

1 Available 10 Days 106 Core (6C)8.0 to 8.9Class 2 = stranded8.410000.346

1,476.64 €

1 Available 5 Days 106 Core (6C)8.0 to 8.9Class 2 = stranded8.45000.346

337.91 €

1 Available 5 Days 108 Core (8C)8.0 to 8.9Class 2 = stranded8.71000.348

3,379.12 €

1 Available 5 Days 108 Core (8C)8.0 to 8.9Class 2 = stranded8.710000.348

1,013.73 €

1 Available 5 Days 108 Core (8C)8.0 to 8.9Class 2 = stranded8.73000.348

1,689.55 €

1 Available 5 Days 108 Core (8C)8.0 to 8.9Class 2 = stranded8.75000.348

564.56 €

1 Available 10 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded111000.3416

5,645.53 €

1 Available 10 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded1110000.3416

2,822.76 €

1 Available 10 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded115000.3416

264.52 €

1 Available 5 Days 104 Core (4C)8.0 to 8.9Class 2 = stranded8.51000.54

2,645.09 €

1 Available 10 Days 104 Core (4C)8.0 to 8.9Class 2 = stranded8.510000.54

793.53 €

1 Available 5 Days 104 Core (4C)8.0 to 8.9Class 2 = stranded8.53000.54

1,322.55 €

1 Available 10 Days 104 Core (4C)8.0 to 8.9Class 2 = stranded8.55000.54

323.52 €

1 Available 5 Days 106 Core (6C)9.0 to 9.9Class 2 = stranded9.31000.56

3,235.13 €

1 Available 5 Days 106 Core (6C)9.0 to 9.9Class 2 = stranded9.310000.56

1,617.57 €

1 Available 5 Days 106 Core (6C)9.0 to 9.9Class 2 = stranded9.35000.56

385.14 €

1 Available 5 Days 108 Core (8C)9.0 to 9.9Class 2 = stranded9.61000.58

3,851.29 €

1 Available 5 Days 108 Core (8C)9.0 to 9.9Class 2 = stranded9.610000.58

1,155.41 €

1 Available 5 Days 108 Core (8C)9.0 to 9.9Class 2 = stranded9.63000.58

1,925.65 €

1 Available 5 Days 108 Core (8C)9.0 to 9.9Class 2 = stranded9.65000.58

702.22 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded12.71000.516

7,022.10 €

1 Available Quote 1010 Core (10C) Over10.0 or MoreClass 2 = stranded12.710000.516

3,511.05 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded12.75000.516

854.13 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded14.81000.520

4,270.68 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded14.85000.520

195.47 €

1 Available 5 Days 102 Core (2C)5.0 to 5.9Class 2 = stranded5.81000.342

1,954.72 €

1 Available 10 Days 102 Core (2C)5.0 to 5.9Class 2 = stranded5.810000.342

977.35 €

1 Available 5 Days 102 Core (2C)5.0 to 5.9Class 2 = stranded5.85000.342

230.92 €

1 Available 5 Days 102 Core (2C)6.0 to 6.9Class 2 = stranded6.31000.52

2,309.23 €

1 Available 5 Days 102 Core (2C)6.0 to 6.9Class 2 = stranded6.310000.52

692.76 €

1 Available 10 Days 102 Core (2C)6.0 to 6.9Class 2 = stranded6.33000.52

1,154.62 €

1 Available 5 Days 102 Core (2C)6.0 to 6.9Class 2 = stranded6.35000.52

161.71 €

1 Available 5 Days 102 Core (2C)5.0 to 5.9Class 5 = flexible5.71000.252

1,617.20 €

1 Available 5 Days 102 Core (2C)5.0 to 5.9Class 5 = flexible5.710000.252

808.61 €

1 Available 5 Days 102 Core (2C)5.0 to 5.9Class 5 = flexible5.75000.252

231.17 €

1 Available 5 Days 104 Core (4C)6.0 to 6.9Class 5 = flexible6.91000.254

2,311.73 €

1 Available 10 Days 104 Core (4C)6.0 to 6.9Class 5 = flexible6.910000.254

1,155.87 €

1 Available 5 Days 104 Core (4C)6.0 to 6.9Class 5 = flexible6.95000.254

277.23 €

1 Available 5 Days 106 Core (6C)7.0 to 7.9Class 5 = flexible7.51000.256

Loading...

Basic information

Color Gray Sheath Material PVC Operating temperature, flexible 70
Operating temperature, fix 80 Conductor material Cu, bare Core insulation PE
Core identification Colour Flame retardant In accordance with EN 6033212 Halogen free (acc. EN 50267-2-2) False
Low smoke (acc. EN 61034-2) False Screen over stranding Braiding Screen over stranding element None
Stranding element Pairs Colour outer sheath Grey Material outer sheath PVC

Tech Support