UNITRONIC® Li2YCY PiMF

UNITRONIC® Li2YCY PiMF

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Low-capacitance core insulation for long transmission paths
· Core marking according to DIN 47100 colour code for unambiguous identification of the single cores

Application
· Can be used in dry and damp rooms
· For use in control, regulating and measurement circuits
· Especially for environments where electromagnetic compatibility (EMC) is required
· Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
· For occasional flexing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0034040/100
0034040/1000
0034040/500
0034041/100
0034041/1000
0034041/500
0034042/100
0034042/1000
0034042/500
0034043/100
0034043/1000
0034043/500
0034044/100
0034044/500
0034045/100
0034045/1000
0034045/500
0034046/100
0034046/1000
0034046/500
0034047/100
0034047/1000
0034047/500
0034048/100
0034048/1000
0034048/500
0034060/100
0034060/1000
0034060/500
0034061/100
0034061/1000
0034061/500
0034062/100
0034062/1000
0034062/500
0034063/100
0034063/1000
0034063/500
0034064/100
0034064/500
0034065/1000
0034065/500
0034070/100
0034070/1000
0034070/500
0034071/100
0034071/1000
0034071/500
0034072/100
0034072/1000
0034072/500
0034073/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNo. of Cores Cable Outer Diameter
(mm)
Conductor category Outer diameter approx.
(mm)
Length
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)

253.75 €

1 Available 5 Days 104 Core (4C)7.0 to 7.9Class 2 = stranded7.71000.224

2,537.59 €

1 Available 10 Days 104 Core (4C)7.0 to 7.9Class 2 = stranded7.710000.224

1,268.79 €

1 Available 5 Days 104 Core (4C)7.0 to 7.9Class 2 = stranded7.75000.224

284.93 €

1 Available 5 Days 106 Core (6C)8.0 to 8.9Class 2 = stranded8.11000.226

2,849.27 €

1 Available 98 Days 106 Core (6C)8.0 to 8.9Class 2 = stranded8.110000.226

1,424.63 €

1 Available 5 Days 106 Core (6C)8.0 to 8.9Class 2 = stranded8.15000.226

330.71 €

1 Available 5 Days 108 Core (8C)8.0 to 8.9Class 2 = stranded8.71000.228

3,306.95 €

1 Available 5 Days 108 Core (8C)8.0 to 8.9Class 2 = stranded8.710000.228

1,653.48 €

1 Available 5 Days 108 Core (8C)8.0 to 8.9Class 2 = stranded8.75000.228

522.44 €

1 Available 10 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded10.91000.2216

5,224.37 €

1 Available 98 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded10.910000.2216

2,612.19 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded10.95000.2216

620.18 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded12.51000.2220

3,100.95 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded12.55000.2220

319.70 €

1 Available 5 Days 104 Core (4C)9.0 to 9.9Class 2 = stranded91000.344

3,196.93 €

1 Available 10 Days 104 Core (4C)9.0 to 9.9Class 2 = stranded910000.344

1,598.47 €

1 Available 5 Days 104 Core (4C)9.0 to 9.9Class 2 = stranded95000.344

359.72 €

1 Available 5 Days 106 Core (6C)9.0 to 9.9Class 2 = stranded9.41000.346

3,597.13 €

1 Available 10 Days 106 Core (6C)9.0 to 9.9Class 2 = stranded9.410000.346

1,798.57 €

1 Available 5 Days 106 Core (6C)9.0 to 9.9Class 2 = stranded9.45000.346

412.52 €

1 Available 5 Days 108 Core (8C)9.0 to 9.9Class 2 = stranded9.81000.348

4,125.15 €

1 Available 5 Days 108 Core (8C)9.0 to 9.9Class 2 = stranded9.810000.348

2,062.56 €

1 Available 5 Days 108 Core (8C)9.0 to 9.9Class 2 = stranded9.85000.348

742.86 €

1 Available 10 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded12.91000.3416

7,428.47 €

1 Available 98 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded12.910000.3416

3,714.23 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded12.95000.3416

338.55 €

1 Available 5 Days 104 Core (4C)8.0 to 8.9Class 2 = stranded8.51000.54

3,385.46 €

1 Available 10 Days 104 Core (4C)8.0 to 8.9Class 2 = stranded8.510000.54

1,692.74 €

1 Available 5 Days 104 Core (4C)8.0 to 8.9Class 2 = stranded8.55000.54

414.17 €

1 Available 5 Days 106 Core (6C)10.0 or MoreClass 2 = stranded10.41000.56

4,141.65 €

1 Available 10 Days 106 Core (6C)10.0 or MoreClass 2 = stranded10.410000.56

2,070.84 €

1 Available 10 Days 106 Core (6C)10.0 or MoreClass 2 = stranded10.45000.56

465.30 €

1 Available 5 Days 108 Core (8C)10.0 or MoreClass 2 = stranded11.31000.58

4,652.99 €

1 Available 5 Days 108 Core (8C)10.0 or MoreClass 2 = stranded11.310000.58

2,326.50 €

1 Available 5 Days 108 Core (8C)10.0 or MoreClass 2 = stranded11.35000.58

568.24 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded11.81000.510

5,682.39 €

1 Available 10 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded11.810000.510

2,841.18 €

1 Available 10 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded11.85000.510

961.34 €

1 Available 10 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded14.51000.516

4,806.77 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded14.55000.516

11,568.26 €

1 Available 10 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded16.610000.520

5,784.13 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 2 = stranded16.65000.520

408.35 €

1 Available 10 Days 104 Core (4C)9.0 to 9.9Class 5 = flexible9.910014

4,083.52 €

1 Available 5 Days 104 Core (4C)9.0 to 9.9Class 5 = flexible9.9100014

2,041.76 €

1 Available 5 Days 104 Core (4C)9.0 to 9.9Class 5 = flexible9.950014

582.99 €

1 Available 5 Days 106 Core (6C)10.0 or MoreClass 5 = flexible11.810016

5,829.74 €

1 Available 5 Days 106 Core (6C)10.0 or MoreClass 5 = flexible11.8100016

2,914.88 €

1 Available 5 Days 106 Core (6C)10.0 or MoreClass 5 = flexible11.850016

713.66 €

1 Available 10 Days 108 Core (8C)10.0 or MoreClass 5 = flexible12.710018

7,136.64 €

1 Available 5 Days 108 Core (8C)10.0 or MoreClass 5 = flexible12.7100018

3,568.32 €

1 Available 5 Days 108 Core (8C)10.0 or MoreClass 5 = flexible12.750018

7,932.30 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreClass 5 = flexible19.7500120

Loading...

  1. 1

Basic information

Color Gray Sheath Material PVC Operating temperature, flexible 70
Operating temperature, fix 80 Conductor material Cu, bare Core insulation PE
Core identification Colour Flame retardant In accordance with EN 6033212 Halogen free (acc. EN 50267-2-2) False
Low smoke (acc. EN 61034-2) False Screen over stranding Braiding Screen over stranding element Foil
Stranding element Pairs Colour outer sheath Grey Material outer sheath PVC

Tech Support