UNITRONIC® LiFYCY (TP)

UNITRONIC® LiFYCY (TP)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Relatively small bending radii thanks to highly flexible cable design
· Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage
· Compact design enables small outer diameters despite high number of cores
· The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths
· Core marking according to DIN 47100 colour code for unambiguous identification of the single cores

Application
· For fixed installation and occasional flexing
· Can be used in dry and damp rooms
· For use in control, regulating and measurement circuits
· Especially for environments where electromagnetic compatibility (EMC) is required
· Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0034231/100
0034231/1000
0034231/500
0034233/100
0034233/1000
0034233/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNo. of Cores Cable Outer Diameter
(mm)
Outer diameter approx.
(mm)
Length
(m)
Number of cores
(Core)

231.83 €

1 Available 5 Days 108 Core (8C)5.0 to 5.95.11008

2,318.38 €

1 Available 5 Days 108 Core (8C)5.0 to 5.95.110008

1,159.18 €

1 Available 5 Days 108 Core (8C)5.0 to 5.95.15008

397.45 €

1 Available 5 Days 1010 Core (10C) Over6.0 to 6.96.710016

3,974.54 €

1 Available 98 Days 1010 Core (10C) Over6.0 to 6.96.7100016

1,987.28 €

1 Available 5 Days 1010 Core (10C) Over6.0 to 6.96.750016

Loading...

  1. 1

Basic information

Color Gray Sheath Material PVC Operating temperature, flexible 70
Operating temperature, fix 80 Conductor category Class 6 = very flexible Conductor material Cu, bare
Core insulation PVC Core identification Colour Flame retardant In accordance with EN 6033212
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Screen over stranding Braiding
Screen over stranding element None Stranding element Pairs Nominal cross section conductor(mm2) 0.08
Colour outer sheath Grey Material outer sheath PVC

Tech Support