Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
155.86 € ( 185.47 € ) | 5 working days |
1,558.74 € ( 1,854.90 € ) | 5 working days |
779.37 € ( 927.45 € ) | 8 working days |
187.58 € ( 223.22 € ) | 5 working days |
1,875.92 € ( 2,232.34 € ) | 5 working days |
937.95 € ( 1,116.16 € ) | 5 working days |
284.56 € ( 338.63 € ) | 5 working days |
2,845.50 € ( 3,386.14 € ) | 56 working days |
1,422.75 € ( 1,693.07 € ) | 5 working days |
423.73 € ( 504.24 € ) | 5 working days |
4,237.32 € ( 5,042.41 € ) | 60 working days |
2,118.65 € ( 2,521.19 € ) | 8 working days |
696.29 € ( 828.59 € ) | 5 working days |
6,962.95 € ( 8,285.91 € ) | 5 working days |
3,481.47 € ( 4,142.95 € ) | 5 working days |
173.06 € ( 205.94 € ) | 5 working days |
1,730.70 € ( 2,059.53 € ) | 8 working days |
865.35 € ( 1,029.77 € ) | 5 working days |
184.48 € ( 219.53 € ) | 5 working days |
1,844.86 € ( 2,195.38 € ) | 5 working days |
922.42 € ( 1,097.68 € ) | 5 working days |
212.41 € ( 252.77 € ) | 5 working days |
2,124.09 € ( 2,527.67 € ) | 5 working days |
1,062.05 € ( 1,263.84 € ) | 5 working days |
248.24 € ( 295.41 € ) | 5 working days |
2,482.40 € ( 2,954.06 € ) | 60 working days |
1,241.20 € ( 1,477.03 € ) | 5 working days |
267.43 € ( 318.24 € ) | 8 working days |
2,674.26 € ( 3,182.37 € ) | 60 working days |
1,337.14 € ( 1,591.20 € ) | 60 working days |
287.83 € ( 342.52 € ) | 60 working days |
2,878.42 € ( 3,425.32 € ) | 5 working days |
1,439.20 € ( 1,712.65 € ) | 5 working days |
326.60 € ( 388.65 € ) | 5 working days |
3,265.97 € ( 3,886.50 € ) | 5 working days |
1,632.98 € ( 1,943.25 € ) | 5 working days |
853.25 € ( 1,015.37 € ) | 8 working days |
8,532.50 € ( 10,153.67 € ) | 8 working days |
4,266.25 € ( 5,076.84 € ) | 5 working days |
152.76 € ( 181.78 € ) | 5 working days |
1,527.56 € ( 1,817.80 € ) | 60 working days |
763.79 € ( 908.91 € ) | 5 working days |
195.69 € ( 232.87 € ) | 5 working days |
1,956.82 € ( 2,328.62 € ) | 5 working days |
978.40 € ( 1,164.30 € ) | 5 working days |
231.54 € ( 275.53 € ) | 5 working days |
2,315.56 € ( 2,755.52 € ) | 5 working days |
1,157.79 € ( 1,377.77 € ) | 5 working days |
324.77 € ( 386.48 € ) | 8 working days |
3,247.63 € ( 3,864.68 € ) | 8 working days |
1,623.82 € ( 1,932.35 € ) | 5 working days |
336.44 € ( 400.36 € ) | 5 working days |
3,364.26 € ( 4,003.47 € ) | 8 working days |
1,682.13 € ( 2,001.73 € ) | 5 working days |
427.51 € ( 508.74 € ) | 10 working days |
4,275.12 € ( 5,087.39 € ) | 10 working days |
2,137.55 € ( 2,543.68 € ) | 10 working days |
586.22 € ( 697.60 € ) | 5 working days |
5,862.12 € ( 6,975.92 € ) | 60 working days |
2,931.07 € ( 3,487.97 € ) | 5 working days |
Benefits
· Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage
· With halogen free LSZH outer sheath to meet special fire protection requirements
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· Compact design enables small outer diameters despite high number of cores
· With conductor cross-sections from 014 mm² for low-frequency data transmission
· Core marking according to DIN 47100 colour code for unambiguous identification of the single cores
Application
· Can be used in dry and damp rooms
· For use in control, regulating and measurement circuits
· Especially for environments where electromagnetic compatibility (EMC) is required
· Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
· For occasional flexing