UNITRONIC® LiHH

UNITRONIC® LiHH

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· With halogen free LSZH outer sheath to meet special fire protection requirements
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· Compact design enables small outer diameters despite high number of cores
· With conductor cross-sections from 014 mm² for low-frequency data transmission
· Core marking according to DIN 47100 colour code for unambiguous identification of the single cores

Application
· Can be used in dry and damp rooms
· For use in control, regulating and measurement circuits
· Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
· For occasional flexing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0037104/100
0037104/1000
0037104/500
0037120/100
0037120/1000
0037120/500
0037121/100
0037121/1000
0037121/500
0037122/100
0037122/1000
0037122/500
0037124/100
0037124/1000
0037124/500
0037125/100
0037125/1000
0037125/500
0037126/100
0037126/1000
0037126/500
0037128/100
0037128/1000
0037128/500
0037140/100
0037140/1000
0037140/500
0037141/100
0037141/1000
0037141/500
0037142/100
0037142/1000
0037142/500
0037143/100
0037143/1000
0037143/500
0037147/100
0037147/1000
0037147/500
0037150/100
0037150/1000
0037150/500
0037151/100
0037151/1000
0037151/500
0037152/100
0037152/1000
0037152/500
0037153/100
0037153/1000
0037153/500
0037154/100
0037154/1000
0037154/500
0037160/100
0037160/1000
0037160/500
0037162/100
0037162/1000
0037162/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Conductor category

126.27 €

1 Available 60 Days 101000.1464.4Class 5 = flexible

1,262.69 €

1 Available 8 Days 1010000.1464.4Class 5 = flexible

631.35 €

1 Available 8 Days 105000.1464.4Class 5 = flexible

75.15 €

1 Available 5 Days 101000.2524Class 5 = flexible

751.52 €

1 Available 5 Days 1010000.2524Class 5 = flexible

375.75 €

1 Available 5 Days 105000.2524Class 5 = flexible

79.49 €

1 Available 5 Days 101000.2534.2Class 5 = flexible

795.02 €

1 Available 5 Days 1010000.2534.2Class 5 = flexible

397.51 €

1 Available 5 Days 105000.2534.2Class 5 = flexible

101.64 €

1 Available 5 Days 101000.2544.5Class 5 = flexible

1,016.35 €

1 Available 5 Days 1010000.2544.5Class 5 = flexible

508.18 €

1 Available 5 Days 105000.2544.5Class 5 = flexible

144.12 €

1 Available 10 Days 101000.2565.3Class 5 = flexible

1,441.19 €

1 Available 10 Days 1010000.2565.3Class 5 = flexible

720.61 €

1 Available 5 Days 105000.2565.3Class 5 = flexible

162.76 €

1 Available 5 Days 101000.2575.3Class 5 = flexible

1,627.70 €

1 Available 5 Days 1010000.2575.3Class 5 = flexible

813.85 €

1 Available 5 Days 105000.2575.3Class 5 = flexible

199.06 €

1 Available 5 Days 101000.2586.4Class 5 = flexible

1,990.72 €

1 Available 5 Days 1010000.2586.4Class 5 = flexible

995.35 €

1 Available 5 Days 105000.2586.4Class 5 = flexible

297.50 €

1 Available 5 Days 101000.25127.2Class 5 = flexible

2,975.07 €

1 Available 5 Days 1010000.25127.2Class 5 = flexible

1,487.53 €

1 Available 5 Days 105000.25127.2Class 5 = flexible

79.78 €

1 Available 8 Days 101000.3424.4Class 2 = stranded

797.85 €

1 Available 5 Days 1010000.3424.4Class 2 = stranded

398.91 €

1 Available 5 Days 105000.3424.4Class 2 = stranded

108.03 €

1 Available 5 Days 101000.3434.6Class 2 = stranded

1,080.34 €

1 Available 60 Days 1010000.3434.6Class 2 = stranded

540.18 €

1 Available 5 Days 105000.3434.6Class 2 = stranded

142.03 €

1 Available 5 Days 101000.3445Class 2 = stranded

1,420.36 €

1 Available 10 Days 1010000.3445Class 2 = stranded

710.18 €

1 Available 5 Days 105000.3445Class 2 = stranded

144.37 €

1 Available 5 Days 101000.3455.7Class 2 = stranded

1,443.70 €

1 Available 5 Days 1010000.3455.7Class 2 = stranded

721.85 €

1 Available 10 Days 105000.3455.7Class 2 = stranded

344.70 €

1 Available 5 Days 101000.34128Class 2 = stranded

3,446.92 €

1 Available 60 Days 1010000.34128Class 2 = stranded

1,723.46 €

1 Available 5 Days 105000.34128Class 2 = stranded

92.25 €

1 Available 5 Days 101000.524.9Class 5 = flexible

922.52 €

1 Available 5 Days 1010000.524.9Class 5 = flexible

461.27 €

1 Available 5 Days 105000.524.9Class 5 = flexible

118.60 €

1 Available 60 Days 101000.535.2Class 5 = flexible

1,186.03 €

1 Available 5 Days 1010000.535.2Class 5 = flexible

593.02 €

1 Available 5 Days 105000.535.2Class 5 = flexible

138.25 €

1 Available 5 Days 101000.545.8Class 5 = flexible

1,382.55 €

1 Available 5 Days 1010000.545.8Class 5 = flexible

691.27 €

1 Available 5 Days 105000.545.8Class 5 = flexible

167.25 €

1 Available 5 Days 101000.556.3Class 5 = flexible

1,672.56 €

1 Available 5 Days 1010000.556.3Class 5 = flexible

836.29 €

1 Available 5 Days 105000.556.3Class 5 = flexible

232.28 €

1 Available 5 Days 101000.577Class 5 = flexible

2,322.91 €

1 Available 10 Days 1010000.577Class 5 = flexible

1,161.45 €

1 Available 5 Days 105000.577Class 5 = flexible

117.34 €

1 Available 5 Days 101000.7525.3Class 5 = flexible

1,173.36 €

1 Available 5 Days 1010000.7525.3Class 5 = flexible

586.69 €

1 Available 5 Days 105000.7525.3Class 5 = flexible

203.08 €

1 Available 5 Days 101000.7546.3Class 5 = flexible

2,030.90 €

1 Available 8 Days 1010000.7546.3Class 5 = flexible

1,015.44 €

1 Available 5 Days 105000.7546.3Class 5 = flexible

Loading...

Basic information

Colour outer sheath Grey Material outer sheath Other Operating temperature, fix 80
Operating temperature, flexible 70 Conductor material Cu, bare Core identification Colour
Core insulation Polyolefin Flame retardant In accordance with EN 6033212 Screen over stranding None
Screen over stranding element None Stranding element No Halogen free (acc. EN 5026722) True
Low smoke (acc. EN 610342) True

Tech Support