UNITRONIC® LiYCY

UNITRONIC® LiYCY
  • Volume Discount
UNITRONIC® LiYCY: Low-frequency PVC data cable DIN 47100 coded Flexible (0.34mm² multi-wire Maxi TERMI-POINT®) Flame retardant Screened, Instrumentation Control
Screened data transmission cable with colour code acc. to DIN 47100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0034302/100
0034302/1000
0034302/300
0034302/500
0034303/100
0034303/1000
0034303/300
0034303/500
0034304/100
0034304/1000
0034304/300
0034304/500
0034305/100
0034305/1000
0034305/300
0034305/500
0034306/100
0034306/1000
0034306/250
0034306/300
0034306/500
0034307/50
0034307/100
0034307/1000
0034307/300
0034307/500
0034308/100
0034308/1000
0034308/300
0034308/500
0034310/50
0034310/100
0034310/1000
0034310/300
0034310/500
0034312/100
0034312/1000
0034312/300
0034312/500
0034314/100
0034314/1000
0034314/500
0034315/100
0034315/1000
0034315/500
0034316/100
0034316/1000
0034316/500
0034318/100
0034318/1000
0034318/500
0034320/100
0034320/1000
0034320/500
0034321/100
0034321/1000
0034321/500
0034324/100
0034324/1000
0034324/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Conductor category

54.99 €

1 Available 5 Days 101000.1423.9Class 5 = flexible

550.04 €

1 Available 8 Days 1010000.1423.9Class 5 = flexible

165.01 €

1 Available 5 Days 103000.1423.9Class 5 = flexible

275.02 €

1 Available 5 Days 105000.1423.9Class 5 = flexible

63.86 €

1 Available 8 Days 101000.1434.1Class 5 = flexible

638.70 €

1 Available 8 Days 1010000.1434.1Class 5 = flexible

191.62 €

1 Available 8 Days 103000.1434.1Class 5 = flexible

319.35 €

1 Available 88 Days 105000.1434.1Class 5 = flexible

71.42 €

1 Available 8 Days 101000.1444.3Class 5 = flexible

714.20 €

1 Available 5 Days 1010000.1444.3Class 5 = flexible

214.26 €

1 Available 5 Days 103000.1444.3Class 5 = flexible

357.10 €

1 Available 5 Days 105000.1444.3Class 5 = flexible

81.68 €

1 Available 5 Days 101000.1454.6Class 5 = flexible

816.87 €

1 Available 5 Days 1010000.1454.6Class 5 = flexible

245.07 €

1 Available 5 Days 103000.1454.6Class 5 = flexible

408.43 €

1 Available 5 Days 105000.1454.6Class 5 = flexible

100.20 €

1 Available 5 Days 101000.1464.9Class 5 = flexible

1,002.05 €

1 Available 5 Days 1010000.1464.9Class 5 = flexible

250.51 €

1 Available 5 Days 102500.1464.9Class 5 = flexible

300.61 €

1 Available 60 Days 103000.1464.9Class 5 = flexible

501.02 €

1 Available 5 Days 105000.1464.9Class 5 = flexible

52.75 €

1 Available 5 Days 10500.1474.9Class 5 = flexible

105.50 €

1 Available 5 Days 101000.1474.9Class 5 = flexible

1,055.05 €

1 Available 5 Days 1010000.1474.9Class 5 = flexible

316.52 €

1 Available 5 Days 103000.1474.9Class 5 = flexible

527.52 €

1 Available 5 Days 105000.1474.9Class 5 = flexible

120.07 €

1 Available 5 Days 101000.1485.8Class 5 = flexible

1,200.72 €

1 Available 5 Days 1010000.1485.8Class 5 = flexible

360.22 €

1 Available 10 Days 103000.1485.8Class 5 = flexible

600.35 €

1 Available 5 Days 105000.1485.8Class 5 = flexible

67.42 €

1 Available 5 Days 10500.14106.1Class 5 = flexible

134.84 €

1 Available 10 Days 101000.14106.1Class 5 = flexible

1,348.40 €

1 Available 10 Days 1010000.14106.1Class 5 = flexible

404.51 €

1 Available 10 Days 103000.14106.1Class 5 = flexible

674.20 €

1 Available 5 Days 105000.14106.1Class 5 = flexible

153.31 €

1 Available 5 Days 101000.14126.3Class 5 = flexible

1,533.24 €

1 Available 5 Days 1010000.14126.3Class 5 = flexible

459.96 €

1 Available 8 Days 103000.14126.3Class 5 = flexible

766.61 €

1 Available 5 Days 105000.14126.3Class 5 = flexible

164.97 €

1 Available 5 Days 101000.14146.7Class 5 = flexible

1,649.73 €

1 Available 8 Days 1010000.14146.7Class 5 = flexible

824.87 €

1 Available 5 Days 105000.14146.7Class 5 = flexible

183.17 €

1 Available 5 Days 101000.14156.9Class 5 = flexible

1,831.58 €

1 Available 8 Days 1010000.14156.9Class 5 = flexible

915.81 €

1 Available 5 Days 105000.14156.9Class 5 = flexible

195.00 €

1 Available 8 Days 101000.14167Class 5 = flexible

1,949.93 €

1 Available 8 Days 1010000.14167Class 5 = flexible

974.97 €

1 Available 5 Days 105000.14167Class 5 = flexible

214.10 €

1 Available 5 Days 101000.14187.3Class 5 = flexible

2,140.95 €

1 Available 5 Days 1010000.14187.3Class 5 = flexible

1,070.47 €

1 Available 5 Days 105000.14187.3Class 5 = flexible

264.93 €

1 Available 8 Days 101000.14207.7Class 5 = flexible

2,649.30 €

1 Available 46 Days 1010000.14207.7Class 5 = flexible

1,324.65 €

1 Available 8 Days 105000.14207.7Class 5 = flexible

285.57 €

1 Available 5 Days 101000.14217.9Class 5 = flexible

2,855.64 €

1 Available 8 Days 1010000.14217.9Class 5 = flexible

1,427.81 €

1 Available 5 Days 105000.14217.9Class 5 = flexible

381.42 €

1 Available 46 Days 101000.14248.4Class 5 = flexible

3,814.15 €

1 Available 46 Days 1010000.14248.4Class 5 = flexible

1,907.07 €

1 Available 46 Days 105000.14248.4Class 5 = flexible

Loading...

Basic information

Colour outer sheath Grey Material outer sheath PVC Operating temperature, fix 80
Operating temperature, flexible 70 Conductor material Cu, bare Core identification Colour
Core insulation PVC Flame retardant In accordance with EN 6033212 Screen over stranding Braiding
Screen over stranding element None Stranding element No Halogen free (acc. EN 5026722) False
Low smoke (acc. EN 610342) False

Tech Support