UNITRONIC® LiYCY (TP)

UNITRONIC® LiYCY (TP)
  • Volume Discount
UNITRONIC® LiYCY (TP): Low-frequency PVC data cable, DIN 47100 coded, 0.34² Maxi TERMI-POINT®, Twisted pairs, Flame retardant, Screened, Instrumentation Control
Screened data transmission cable with colour code acc. to DIN 47100 and twisted pairs
TP = twisted pair
Further dimensions/colours on request

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0035131/100
0035131/1000
0035131/300
0035131/500
0035132/100
0035132/1000
0035132/300
0035132/500
0035133/100
0035133/1000
0035133/300
0035133/500
0035134/100
0035134/1000
0035134/500
0035135/100
0035135/1000
0035135/500
0035136/100
0035136/1000
0035136/300
0035136/500
0035137/100
0035137/1000
0035137/500
0035141/100
0035141/1000
0035141/300
0035141/500
0035142/100
0035142/1000
0035142/300
0035142/500
0035150/100
0035150/1000
0035150/500
0035800/100
0035800/1000
0035800/300
0035800/500
0035801/100
0035801/1000
0035801/300
0035801/500
0035802/50
0035802/100
0035802/1000
0035802/300
0035802/500
0035803/50
0035803/100
0035803/1000
0035803/300
0035803/500
0035804/100
0035804/1000
0035804/300
0035804/500
0035805/100
0035805/1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNo. of Cores Cable Outer Diameter
(mm)
Screen over stranding Outer diameter approx.
(mm)
Length
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)

100.40 €

1 Available 5 Days 104 Core (4C)5.0 to 5.9None5.31000.144

1,004.05 €

1 Available 5 Days 104 Core (4C)5.0 to 5.9None5.310000.144

301.22 €

1 Available 8 Days 104 Core (4C)5.0 to 5.9None5.33000.144

502.02 €

1 Available 5 Days 104 Core (4C)5.0 to 5.9None5.35000.144

144.50 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9None6.21000.148

1,445.07 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9None6.210000.148

433.52 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9None6.23000.148

722.53 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9None6.25000.148

188.38 €

1 Available 5 Days 1010 Core (10C) Over7.0 to 7.9Braiding7.11000.1412

1,883.78 €

1 Available 5 Days 1010 Core (10C) Over7.0 to 7.9Braiding7.110000.1412

565.13 €

1 Available 5 Days 1010 Core (10C) Over7.0 to 7.9Braiding7.13000.1412

941.88 €

1 Available 5 Days 1010 Core (10C) Over7.0 to 7.9Braiding7.15000.1412

272.71 €

1 Available 5 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.71000.1420

2,727.13 €

1 Available 5 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.710000.1420

1,363.57 €

1 Available 5 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.75000.1420

345.52 €

1 Available 8 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.91000.1424

3,455.15 €

1 Available 25 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.910000.1424

1,727.59 €

1 Available 8 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.95000.1424

406.16 €

1 Available 8 Days 1010 Core (10C) Over10.0 or MoreBraiding10.21000.1432

4,061.68 €

1 Available 8 Days 1010 Core (10C) Over10.0 or MoreBraiding10.210000.1432

1,218.49 €

1 Available 8 Days 1010 Core (10C) Over10.0 or MoreBraiding10.23000.1432

2,030.85 €

1 Available 8 Days 1010 Core (10C) Over10.0 or MoreBraiding10.25000.1432

594.11 €

1 Available 10 Days 1010 Core (10C) Over10.0 or MoreBraiding12.51000.1450

5,941.11 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreBraiding12.510000.1450

2,970.55 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreBraiding12.55000.1450

120.46 €

1 Available 5 Days 106 Core (6C)5.0 to 5.9Braiding5.81000.146

1,204.72 €

1 Available 8 Days 106 Core (6C)5.0 to 5.9Braiding5.810000.146

361.41 €

1 Available 5 Days 106 Core (6C)5.0 to 5.9Braiding5.83000.146

602.37 €

1 Available 5 Days 106 Core (6C)5.0 to 5.9Braiding5.85000.146

458.96 €

1 Available 60 Days 1010 Core (10C) Over10.0 or MoreBraiding11.31000.1440

4,589.74 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreBraiding11.310000.1440

1,376.91 €

1 Available 8 Days 1010 Core (10C) Over10.0 or MoreBraiding11.33000.1440

2,294.86 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreBraiding11.35000.1440

227.39 €

1 Available 8 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.21000.1416

2,273.80 €

1 Available 8 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.210000.1416

1,136.90 €

1 Available 8 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.25000.1416

115.97 €

1 Available 5 Days 104 Core (4C)6.0 to 6.9Braiding6.31000.254

1,159.73 €

1 Available 5 Days 104 Core (4C)6.0 to 6.9Braiding6.310000.254

347.92 €

1 Available 5 Days 104 Core (4C)6.0 to 6.9Braiding6.33000.254

579.87 €

1 Available 8 Days 104 Core (4C)6.0 to 6.9Braiding6.35000.254

150.73 €

1 Available 5 Days 106 Core (6C)7.0 to 7.9Braiding7.11000.256

1,507.27 €

1 Available 5 Days 106 Core (6C)7.0 to 7.9Braiding7.110000.256

452.18 €

1 Available 5 Days 106 Core (6C)7.0 to 7.9Braiding7.13000.256

753.63 €

1 Available 5 Days 106 Core (6C)7.0 to 7.9Braiding7.15000.256

94.75 €

1 Available 5 Days 108 Core (8C)7.0 to 7.9Braiding7.6500.258

189.49 €

1 Available 5 Days 108 Core (8C)7.0 to 7.9Braiding7.61000.258

1,894.93 €

1 Available 5 Days 108 Core (8C)7.0 to 7.9Braiding7.610000.258

568.48 €

1 Available 8 Days 108 Core (8C)7.0 to 7.9Braiding7.63000.258

947.46 €

1 Available 5 Days 108 Core (8C)7.0 to 7.9Braiding7.65000.258

132.09 €

1 Available 5 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.5500.2512

264.17 €

1 Available 5 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.51000.2512

2,641.66 €

1 Available 5 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.510000.2512

792.50 €

1 Available 5 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.53000.2512

1,320.84 €

1 Available 5 Days 1010 Core (10C) Over8.0 to 8.9Braiding8.55000.2512

344.56 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreBraiding10.31000.2516

3,445.69 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreBraiding10.310000.2516

1,033.69 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreBraiding10.33000.2516

1,722.83 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreBraiding10.35000.2516

510.65 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreBraiding111000.2520

5,106.57 €

1 Available 5 Days 1010 Core (10C) Over10.0 or MoreBraiding1110000.2520

Loading...

Basic information

Color Gray Sheath Material PVC Operating temperature, flexible 70
Operating temperature, fix 80 Conductor category Class 5 = flexible Conductor material Cu, bare
Core insulation PVC Core identification Colour Flame retardant In accordance with EN 6033212
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Screen over stranding element None
Stranding element Pairs Colour outer sheath Grey Material outer sheath PVC

Tech Support