UNITRONIC® LiYCY-CY

UNITRONIC® LiYCY-CY

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Individually screened cores minimise crosstalk between cables routed in parallel
· Overall braid minimises electrical interference

Application
· When a lossless transmission of data has to be guaranteed in fields with strong interference, cables with individually-screened cores and an additional overall screening are used
· Dry or damp rooms

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0032302/100
0032302/1000
0032302/500
0032303/100
0032303/1000
0032303/500
0032304/100
0032304/1000
0032304/500
0032305/100
0032305/1000
0032305/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Number of cores
(Core)
Outer diameter approx.
(mm)

374.70 €

1 Available 8 Days 1010026.5

3,746.93 €

1 Available 8 Days 10100026.5

1,873.47 €

1 Available 5 Days 1050026.5

423.12 €

1 Available 8 Days 1010037.1

4,231.12 €

1 Available 60 Days 10100037.1

2,115.57 €

1 Available 5 Days 1050037.1

500.07 €

1 Available 5 Days 1010047.7

5,000.65 €

1 Available 8 Days 10100047.7

2,500.33 €

1 Available 8 Days 1050047.7

750.93 €

1 Available 5 Days 1010058.4

7,509.35 €

1 Available 8 Days 10100058.4

3,754.67 €

1 Available 5 Days 1050058.4

Loading...

  1. 1

Basic information

Nominal cross section conductor(mm2) 0.25 Colour outer sheath Grey Material outer sheath PVC
Operating temperature, fix 80 Operating temperature, flexible 70 Conductor category Class 5 = flexible
Conductor material Cu, bare Core identification Colour Core insulation PVC
Flame retardant In accordance with EN 6033212 Screen over stranding Braiding Screen over stranding element None
Stranding element No Halogen free (acc. EN 5026722) False Low smoke (acc. EN 610342) False

Tech Support