UNITRONIC® LiYD11Y

UNITRONIC® LiYD11Y

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Compact design enables small outer diameters despite high number of cores
· Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts
· Core marking according to DIN 47100 colour code for unambiguous identification of the single cores

Application
· The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals
· For fixed installation and occasional flexing
· Suitable for outdoor use
· The PUR outer sheath withstands high mechanical loads
· Especially for environments where electromagnetic compatibility (EMC) is required
· Suitable for computer systems, electronic control and regulation devices, office machines, scales, etc
· Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
· Can be used in dry, wet and harsh environments

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0033202/100
0033202/1000
0033202/500
0033203/100
0033203/1000
0033203/500
0033204/100
0033204/1000
0033204/500
0033205/100
0033205/1000
0033205/500
0033206/100
0033206/1000
0033206/500
0033207/100
0033207/1000
0033207/500
0033212/100
0033212/1000
0033212/500
0033218/100
0033218/1000
0033218/500
0033302/100
0033302/1000
0033302/500
0033303/100
0033303/1000
0033303/500
0033304/100
0033304/1000
0033304/500
0033306/100
0033306/1000
0033306/500
0033312/100
0033312/1000
0033312/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)

182.70 €

1 Available 5 Days 101000.1424.1

1,826.96 €

1 Available 5 Days 1010000.1424.1

913.47 €

1 Available 5 Days 105000.1424.1

192.05 €

1 Available 8 Days 101000.1434.3

1,920.47 €

1 Available 8 Days 1010000.1434.3

960.23 €

1 Available 8 Days 105000.1434.3

217.81 €

1 Available 5 Days 101000.1444.5

2,178.24 €

1 Available 5 Days 1010000.1444.5

1,089.12 €

1 Available 5 Days 105000.1444.5

230.22 €

1 Available 5 Days 101000.1454.8

2,302.16 €

1 Available 5 Days 1010000.1454.8

1,151.09 €

1 Available 5 Days 105000.1454.8

263.77 €

1 Available 8 Days 101000.1465.5

2,637.61 €

1 Available 8 Days 1010000.1465.5

1,318.79 €

1 Available 8 Days 105000.1465.5

385.01 €

1 Available 5 Days 101000.1475.9

3,850.12 €

1 Available 98 Days 1010000.1475.9

1,925.06 €

1 Available 5 Days 105000.1475.9

473.82 €

1 Available 5 Days 101000.14127.2

4,738.17 €

1 Available 5 Days 1010000.14127.2

2,369.09 €

1 Available 5 Days 105000.14127.2

689.97 €

1 Available 8 Days 101000.14188

6,899.62 €

1 Available 98 Days 1010000.14188

3,449.82 €

1 Available 8 Days 105000.14188

218.17 €

1 Available 5 Days 101000.2524.7

2,181.60 €

1 Available 5 Days 1010000.2524.7

1,090.79 €

1 Available 5 Days 105000.2524.7

230.63 €

1 Available 60 Days 101000.2535.3

2,306.41 €

1 Available 8 Days 1010000.2535.3

1,153.19 €

1 Available 5 Days 105000.2535.3

256.42 €

1 Available 5 Days 101000.2545.6

2,564.13 €

1 Available 5 Days 1010000.2545.6

1,282.07 €

1 Available 5 Days 105000.2545.6

328.68 €

1 Available 5 Days 101000.2566.8

3,286.88 €

1 Available 10 Days 1010000.2566.8

1,643.45 €

1 Available 5 Days 105000.2566.8

606.11 €

1 Available 60 Days 101000.25128.4

6,061.13 €

1 Available 5 Days 1010000.25128.4

3,030.57 €

1 Available 8 Days 105000.25128.4

Loading...

  1. 1

Basic information

Colour outer sheath Black Material outer sheath PUR (Polyurethane) Operating temperature, fix 80
Operating temperature, flexible 70 Conductor category Class 6 = very flexible Conductor material Cu, bare
Core identification Colour Core insulation PVC Flame retardant In accordance with EN 6033212
Screen over stranding Other Screen over stranding element None Stranding element No
Halogen free (acc. EN 5026722) False Low smoke (acc. EN 610342) False

Tech Support