UNITRONIC® LiYY

UNITRONIC® LiYY
  • Volume Discount
UNITRONIC® LiYY: Low-frequency PVC data cable DIN47100 coded Flexible (0.34mm² multi-wire Maxi TERMI-POINT®) Flame retardant, Instrumentation Control Automation
Data transmission cable with colour code acc. to DIN 47100
The classic for multi-functional use
Further dimensions/colours on request

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0028202/100
0028202/1000
0028202/300
0028202/500
0028203/100
0028203/1000
0028203/500
0028204/50
0028204/100
0028204/1000
0028204/300
0028204/500
0028205/100
0028205/1000
0028205/500
0028207/100
0028207/1000
0028207/300
0028207/500
0028208/100
0028208/1000
0028208/500
0028210/100
0028210/1000
0028210/500
0028212/100
0028212/1000
0028212/500
0028214/100
0028214/1000
0028214/500
0028216/100
0028216/1000
0028216/500
0028220/100
0028220/1000
0028220/500
0028225/100
0028225/1000
0028225/300
0028225/500
0028236/100
0028236/1000
0028236/500
0028237/100
0028237/1000
0028237/500
0028240/100
0028240/1000
0028240/300
0028240/500
0028250/100
0028250/1000
0028250/500
0028256/100
0028256/1000
0028256/500
0028302/50
0028302/100
0028302/1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Conductor category

25.59 €

1 Available 10 Days 101000.1423.2Class 5 = flexible

255.83 €

1 Available 5 Days 1010000.1423.2Class 5 = flexible

76.76 €

1 Available 5 Days 103000.1423.2Class 5 = flexible

127.92 €

1 Available 5 Days 105000.1423.2Class 5 = flexible

30.13 €

1 Available 5 Days 101000.1433.4Class 5 = flexible

301.27 €

1 Available 5 Days 1010000.1433.4Class 5 = flexible

150.63 €

1 Available 5 Days 105000.1433.4Class 5 = flexible

18.42 €

1 Available 5 Days 10500.1443.6Class 5 = flexible

36.84 €

1 Available 5 Days 101000.1443.6Class 5 = flexible

368.35 €

1 Available 10 Days 1010000.1443.6Class 5 = flexible

110.49 €

1 Available 5 Days 103000.1443.6Class 5 = flexible

184.17 €

1 Available 5 Days 105000.1443.6Class 5 = flexible

45.93 €

1 Available 5 Days 101000.1453.9Class 5 = flexible

459.42 €

1 Available 10 Days 1010000.1453.9Class 5 = flexible

229.70 €

1 Available 5 Days 105000.1453.9Class 5 = flexible

62.17 €

1 Available 10 Days 101000.1474.2Class 5 = flexible

621.60 €

1 Available 10 Days 1010000.1474.2Class 5 = flexible

186.48 €

1 Available 10 Days 103000.1474.2Class 5 = flexible

310.80 €

1 Available 10 Days 105000.1474.2Class 5 = flexible

64.09 €

1 Available 5 Days 101000.1484.9Class 5 = flexible

640.85 €

1 Available 10 Days 1010000.1484.9Class 5 = flexible

320.44 €

1 Available 5 Days 105000.1484.9Class 5 = flexible

88.00 €

1 Available 10 Days 101000.14105.2Class 5 = flexible

880.03 €

1 Available 5 Days 1010000.14105.2Class 5 = flexible

440.01 €

1 Available 5 Days 105000.14105.2Class 5 = flexible

105.08 €

1 Available 5 Days 101000.14125.6Class 5 = flexible

1,050.86 €

1 Available 10 Days 1010000.14125.6Class 5 = flexible

525.44 €

1 Available 5 Days 105000.14125.6Class 5 = flexible

108.60 €

1 Available 5 Days 101000.14145.8Class 5 = flexible

1,086.06 €

1 Available 5 Days 1010000.14145.8Class 5 = flexible

543.01 €

1 Available 5 Days 105000.14145.8Class 5 = flexible

147.28 €

1 Available 5 Days 101000.14166.1Class 5 = flexible

1,472.88 €

1 Available 10 Days 1010000.14166.1Class 5 = flexible

736.45 €

1 Available 10 Days 105000.14166.1Class 5 = flexible

174.98 €

1 Available 5 Days 101000.14207Class 5 = flexible

1,749.89 €

1 Available 5 Days 1010000.14207Class 5 = flexible

874.95 €

1 Available 10 Days 105000.14207Class 5 = flexible

213.58 €

1 Available 5 Days 101000.14257.8Class 5 = flexible

2,135.91 €

1 Available 10 Days 1010000.14257.8Class 5 = flexible

640.77 €

1 Available 10 Days 103000.14257.8Class 5 = flexible

1,067.95 €

1 Available 5 Days 105000.14257.8Class 5 = flexible

320.53 €

1 Available 5 Days 101000.14368.6Class 5 = flexible

3,205.28 €

1 Available 10 Days 1010000.14368.6Class 5 = flexible

1,602.63 €

1 Available 5 Days 105000.14368.6Class 5 = flexible

329.90 €

1 Available 10 Days 101000.14378.9Class 5 = flexible

3,298.95 €

1 Available 10 Days 1010000.14378.9Class 5 = flexible

1,649.46 €

1 Available 5 Days 105000.14378.9Class 5 = flexible

337.18 €

1 Available 5 Days 101000.14409.3Class 5 = flexible

3,371.80 €

1 Available 5 Days 1010000.14409.3Class 5 = flexible

1,011.53 €

1 Available 5 Days 103000.14409.3Class 5 = flexible

1,685.89 €

1 Available 5 Days 105000.14409.3Class 5 = flexible

516.38 €

1 Available 10 Days 101000.145010.4Class 5 = flexible

5,163.81 €

1 Available Quote 1010000.145010.4Class 5 = flexible

2,581.92 €

1 Available 5 Days 105000.145010.4Class 5 = flexible

595.55 €

1 Available 60 Days 101000.145610.7Class 5 = flexible

5,955.52 €

1 Available 60 Days 1010000.145610.7Class 5 = flexible

2,977.75 €

1 Available 8 Days 105000.145610.7Class 5 = flexible

16.32 €

1 Available 5 Days 10500.2523.8Class 5 = flexible

32.63 €

1 Available 5 Days 101000.2523.8Class 5 = flexible

326.35 €

1 Available 5 Days 1010000.2523.8Class 5 = flexible

Loading...

Basic information

Colour outer sheath Grey Material outer sheath PVC Operating temperature, fix 80
Operating temperature, flexible 70 Conductor material Cu, bare Core identification Colour
Core insulation PVC Flame retardant In accordance with EN 6033212 Screen over stranding None
Screen over stranding element None Stranding element No Halogen free (acc. EN 5026722) False
Low smoke (acc. EN 610342) False

Tech Support