UNITRONIC® PUR CP

UNITRONIC® PUR CP

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage
· Compact design enables small outer diameters despite high number of cores
· Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts
· Core marking according to DIN 47100 colour code for unambiguous identification of the single cores

Application
· The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals
· For fixed installation and occasional flexing
· Suitable for outdoor use
· Can be used in dry, damp or wet environments
· The PUR outer sheath withstands high mechanical loads
· Suitable for computer systems, electronic control and regulation devices, office machines, scales, etc
· Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0032801/100
0032801/1000
0032801/500
0032802/100
0032802/1000
0032802/500
0032803/100
0032803/1000
0032803/500
0032804/100
0032804/1000
0032804/500
0032805/100
0032805/1000
0032805/500
0032806/100
0032806/1000
0032806/500
0032812/100
0032812/1000
0032812/500
0032813/100
0032813/1000
0032813/500
0032821/100
0032821/1000
0032821/500
0032822/100
0032822/1000
0032822/500
0032824/100
0032824/1000
0032824/500
0032830/100
0032830/1000
0032830/500
0032836/100
0032836/1000
0032836/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Conductor category

223.04 €

1 Available 10 Days 101000.2534.7Class 5 = flexible

2,230.38 €

1 Available 10 Days 1010000.2534.7Class 5 = flexible

1,115.19 €

1 Available 10 Days 105000.2534.7Class 5 = flexible

254.91 €

1 Available 5 Days 101000.2545Class 5 = flexible

2,549.22 €

1 Available 5 Days 1010000.2545Class 5 = flexible

1,274.62 €

1 Available 5 Days 105000.2545Class 5 = flexible

264.17 €

1 Available 5 Days 101000.2555.6Class 5 = flexible

2,641.73 €

1 Available 5 Days 1010000.2555.6Class 5 = flexible

1,320.87 €

1 Available 5 Days 105000.2555.6Class 5 = flexible

345.20 €

1 Available 5 Days 101000.2576Class 5 = flexible

3,451.92 €

1 Available 5 Days 1010000.2576Class 5 = flexible

1,725.97 €

1 Available 5 Days 105000.2576Class 5 = flexible

401.78 €

1 Available 5 Days 101000.25107.5Class 5 = flexible

4,017.77 €

1 Available 5 Days 1010000.25107.5Class 5 = flexible

2,008.88 €

1 Available 5 Days 105000.25107.5Class 5 = flexible

433.65 €

1 Available 8 Days 101000.25127.7Class 5 = flexible

4,336.47 €

1 Available 60 Days 1010000.25127.7Class 5 = flexible

2,168.24 €

1 Available 8 Days 105000.25127.7Class 5 = flexible

283.94 €

1 Available 5 Days 101000.3445.7Class 2 = stranded

2,839.40 €

1 Available 5 Days 1010000.3445.7Class 2 = stranded

1,419.70 €

1 Available 5 Days 105000.3445.7Class 2 = stranded

291.70 €

1 Available 5 Days 101000.3456.2Class 2 = stranded

2,917.06 €

1 Available 5 Days 1010000.3456.2Class 2 = stranded

1,458.53 €

1 Available 5 Days 105000.3456.2Class 2 = stranded

297.78 €

1 Available 5 Days 101000.535.9Class 5 = flexible

2,977.75 €

1 Available 5 Days 1010000.535.9Class 5 = flexible

1,488.88 €

1 Available 5 Days 105000.535.9Class 5 = flexible

349.26 €

1 Available 5 Days 101000.546.3Class 5 = flexible

3,492.60 €

1 Available 5 Days 1010000.546.3Class 5 = flexible

1,746.30 €

1 Available 5 Days 105000.546.3Class 5 = flexible

432.32 €

1 Available 5 Days 101000.577.6Class 5 = flexible

4,323.15 €

1 Available 5 Days 1010000.577.6Class 5 = flexible

2,161.58 €

1 Available 5 Days 105000.577.6Class 5 = flexible

289.31 €

1 Available 5 Days 101000.7526Class 5 = flexible

2,893.08 €

1 Available 5 Days 1010000.7526Class 5 = flexible

1,446.55 €

1 Available 5 Days 105000.7526Class 5 = flexible

789.46 €

1 Available 5 Days 101000.751210.8Class 5 = flexible

7,894.70 €

1 Available 5 Days 1010000.751210.8Class 5 = flexible

3,947.35 €

1 Available 5 Days 105000.751210.8Class 5 = flexible

Loading...

  1. 1

Basic information

Colour outer sheath Grey Material outer sheath PUR (Polyurethane) Operating temperature, fix 80
Operating temperature, flexible 70 Conductor material Cu, bare Core identification Colour
Core insulation PVC Flame retardant In accordance with EN 6033212 Screen over stranding Braiding
Screen over stranding element None Stranding element No Halogen free (acc. EN 5026722) False
Low smoke (acc. EN 610342) False

Tech Support