Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Conductor material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
92.23 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 2 | 7.2 | Blue | Cu, bare | ||
922.37 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 2 | 7.2 | Blue | Cu, bare | ||
461.18 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 2 | 7.2 | Blue | Cu, bare | ||
166.24 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 4 | 9.5 | Blue | Cu, bare | ||
1,662.40 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 9.5 | Blue | Cu, bare | ||
831.20 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 4 | 9.5 | Blue | Cu, bare | ||
98.10 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 2 | 7.2 | Black | Cu, bare | ||
981.03 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 2 | 7.2 | Black | Cu, bare | ||
490.52 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 2 | 7.2 | Black | Cu, bare | ||
158.49 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 4 | 9.5 | Black | Cu, bare | ||
1,584.90 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 9.5 | Black | Cu, bare | ||
792.45 € | 1 | Available | 46 Days | 10 | 500 | 0.5 | 4 | 9.5 | Black | Cu, bare | ||
249.46 € | 1 | Available | 46 Days | 10 | 100 | 0.5 | 8 | 11.1 | Black | Cu, bare | ||
2,494.45 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 8 | 11.1 | Black | Cu, bare | ||
1,247.23 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 8 | 11.1 | Black | Cu, bare | ||
12,472.25 € | 1 | Available | 93 Days | 10 | 5000 | 0.5 | 8 | 11.1 | Black | Cu, bare | ||
508.50 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 20 | 14.5 | Black | Cu, bare | ||
5,084.91 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 20 | 14.5 | Black | Cu, bare | ||
2,542.47 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 20 | 14.5 | Black | Cu, bare | ||
9,095.15 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 40 | 17.9 | Black | Cu, bare | ||
4,547.58 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 40 | 17.9 | Black | Cu, bare | ||
15,839.20 € | 1 | Available | 93 Days | 10 | 1000 | 0.5 | 72 | 22.6 | Black | - | ||
7,919.59 € | 1 | Available | 46 Days | 10 | 500 | 0.5 | 72 | 22.6 | Black | - | ||
20,763.15 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 96 | 27.1 | Black | Cu, bare | ||
10,381.57 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 96 | 27.1 | Black | Cu, bare | ||
154.65 € | 1 | Available | 5 Days | 10 | 100 | 1.3 | 2 | 8.6 | Blue | Cu, bare | ||
1,546.57 € | 1 | Available | 46 Days | 10 | 1000 | 1.3 | 2 | 8.6 | Blue | Cu, bare | ||
773.28 € | 1 | Available | 46 Days | 10 | 500 | 1.3 | 2 | 8.6 | Blue | Cu, bare | ||
265.88 € | 1 | Available | 8 Days | 10 | 100 | 1.3 | 4 | 11.5 | Blue | Cu, bare | ||
2,658.81 € | 1 | Available | 8 Days | 10 | 1000 | 1.3 | 4 | 11.5 | Blue | Cu, bare | ||
1,329.40 € | 1 | Available | 8 Days | 10 | 500 | 1.3 | 4 | 11.5 | Blue | Cu, bare | ||
464.32 € | 1 | Available | 93 Days | 10 | 100 | 1.3 | 8 | 13.8 | Blue | Cu, bare | ||
4,643.10 € | 1 | Available | 93 Days | 10 | 1000 | 1.3 | 8 | 13.8 | Blue | Cu, bare | ||
11,607.75 € | 1 | Available | 93 Days | 10 | 2500 | 1.3 | 8 | 13.8 | Blue | Cu, bare | ||
2,321.55 € | 1 | Available | 46 Days | 10 | 500 | 1.3 | 8 | 13.8 | Blue | Cu, bare | ||
25,323.27 € | 1 | Available | 93 Days | 10 | 1000 | 1.3 | 48 | 27.5 | Blue | Cu, bare | ||
12,661.63 € | 1 | Available | 46 Days | 10 | 500 | 1.3 | 48 | 27.5 | Blue | Cu, bare | ||
154.93 € | 1 | Available | 8 Days | 10 | 100 | 1.3 | 2 | 8.6 | Black | Cu, bare | ||
1,549.40 € | 1 | Available | 8 Days | 10 | 1000 | 1.3 | 2 | 8.6 | Black | Cu, bare | ||
774.70 € | 1 | Available | 8 Days | 10 | 500 | 1.3 | 2 | 8.6 | Black | Cu, bare | ||
272.85 € | 1 | Available | 8 Days | 10 | 100 | 1.3 | 4 | 11.5 | Black | Cu, bare | ||
2,728.48 € | 1 | Available | 8 Days | 10 | 1000 | 1.3 | 4 | 11.5 | Black | Cu, bare | ||
1,364.24 € | 1 | Available | 8 Days | 10 | 500 | 1.3 | 4 | 11.5 | Black | Cu, bare | ||
473.07 € | 1 | Available | 8 Days | 10 | 100 | 1.3 | 8 | 13.8 | Black | Cu, bare | ||
4,730.60 € | 1 | Available | 8 Days | 10 | 1000 | 1.3 | 8 | 13.8 | Black | Cu, bare | ||
2,365.30 € | 1 | Available | 8 Days | 10 | 500 | 1.3 | 8 | 13.8 | Black | Cu, bare | ||
8,502.18 € | 1 | Available | 8 Days | 10 | 1000 | 1.3 | 16 | 16.9 | Black | Cu, bare | ||
4,251.08 € | 1 | Available | 93 Days | 10 | 500 | 1.3 | 16 | 16.9 | Black | Cu, bare | ||
11,836.26 € | 1 | Available | 8 Days | 10 | 1000 | 1.3 | 24 | 19.3 | Black | Cu, bare | ||
5,918.13 € | 1 | Available | 8 Days | 10 | 500 | 1.3 | 24 | 19.3 | Black | Cu, bare | ||
20,249.44 € | 1 | Available | 8 Days | 10 | 1000 | 1.3 | 48 | 27.5 | Black | Cu, bare | ||
40,498.86 € | 1 | Available | 93 Days | 10 | 2000 | 1.3 | 48 | 27.5 | Black | Cu, bare | ||
10,124.72 € | 1 | Available | 93 Days | 10 | 500 | 1.3 | 48 | 27.5 | Black | Cu, bare |
Loading...
Material outer sheath | PVC | Operating temperature, fix | 80 | Operating temperature, flexible | 50 |
---|---|---|---|---|---|
Conductor category | Class 2 = stranded | Core identification | Colour | Core insulation | PE |
Flame retardant | In accordance with EN 6033212 | Screen over stranding | Foil | Screen over stranding element | None |
Stranding element | Pairs | Halogen free (acc. EN 5026722) | False | Low smoke (acc. EN 610342) | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Colour outer sheath
Conductor material
Filter by standard shipping days
Optional Attributes