Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|
205.48 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 4 | 10 | Blue | |
2,054.88 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 10 | Blue | |
1,027.45 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 4 | 10 | Blue | |
823.73 € | 1 | 46 Days | 10 | 100 | 0.5 | 24 | 16.7 | Blue | ||
8,237.41 € | 1 | 46 Days | 10 | 1000 | 0.5 | 24 | 16.7 | Blue | ||
4,118.70 € | 1 | 46 Days | 10 | 500 | 0.5 | 24 | 16.7 | Blue | ||
194.23 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 4 | 10 | Black | |
1,942.38 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 10 | Black | |
971.20 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 4 | 10 | Black | |
8,908.48 € | 1 | Available | Quote | 10 | 5000 | 0.5 | 4 | 10 | Black | |
348.23 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 8 | 11.6 | Black | |
3,482.28 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 8 | 11.6 | Black | |
1,741.15 € | 1 | Available | Quote | 10 | 500 | 0.5 | 8 | 11.6 | Black | |
625.59 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 16 | 14.4 | Black | |
6,255.78 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 16 | 14.4 | Black | |
3,127.89 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 16 | 14.4 | Black | |
701.20 € | 1 | 46 Days | 10 | 100 | 0.5 | 20 | 15.9 | Black | ||
7,012.02 € | 1 | 46 Days | 10 | 1000 | 0.5 | 20 | 15.9 | Black | ||
3,506.01 € | 1 | 46 Days | 10 | 500 | 0.5 | 20 | 15.9 | Black | ||
1,368.45 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 32 | 19.1 | Black | |
13,684.42 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 32 | 19.1 | Black | |
6,842.22 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 32 | 19.1 | Black | |
469.77 € | 1 | Available | Quote | 10 | 100 | 1.3 | 4 | 12.4 | Blue | |
4,697.68 € | 1 | Available | Quote | 10 | 1000 | 1.3 | 4 | 12.4 | Blue | |
2,348.83 € | 1 | Available | Quote | 10 | 500 | 1.3 | 4 | 12.4 | Blue | |
473.50 € | 1 | Available | 8 Days | 10 | 100 | 1.3 | 4 | 12.4 | Black | |
4,735.01 € | 1 | Available | 8 Days | 10 | 1000 | 1.3 | 4 | 12.4 | Black | |
2,367.50 € | 1 | Available | 8 Days | 10 | 500 | 1.3 | 4 | 12.4 | Black | |
681.25 € | 1 | Available | 8 Days | 10 | 100 | 1.3 | 8 | 14.2 | Black | |
6,812.43 € | 1 | Available | 8 Days | 10 | 1000 | 1.3 | 8 | 14.2 | Black | |
3,406.21 € | 1 | Available | 8 Days | 10 | 500 | 1.3 | 8 | 14.2 | Black | |
1,187.98 € | 1 | Available | 8 Days | 10 | 100 | 1.3 | 16 | 18.5 | Black | |
11,879.75 € | 1 | Available | Quote | 10 | 1000 | 1.3 | 16 | 18.5 | Black | |
5,939.88 € | 1 | Available | Quote | 10 | 500 | 1.3 | 16 | 18.5 | Black | |
1,510.51 € | 1 | 8 Days | 10 | 100 | 1.3 | 24 | 22.2 | Black | ||
15,105.19 € | 1 | Available | Quote | 10 | 1000 | 1.3 | 24 | 22.2 | Black | |
7,552.60 € | 1 | 8 Days | 10 | 500 | 1.3 | 24 | 22.2 | Black |
Loading...
Material outer sheath | PVC | Operating temperature, fix | 80 | Operating temperature, flexible | 50 |
---|---|---|---|---|---|
Conductor category | Class 2 = stranded | Conductor material | Cu, bare | Core identification | Colour |
Core insulation | PE | Flame retardant | In accordance with EN 6033212 | Screen over stranding | Foil |
Screen over stranding element | Foil | Stranding element | Pairs | Halogen free (acc. EN 5026722) | False |
Low smoke (acc. EN 610342) | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Colour outer sheath
Filter by standard shipping days
Optional Attributes