Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|
164.29 € | 1 | Available | 60 Days | 10 | 100 | 0,14 | 2 | 3,9 | |
1,642.81 € | 1 | Available | 5 Days | 10 | 1000 | 0,14 | 2 | 3,9 | |
821.42 € | 1 | Available | 5 Days | 10 | 500 | 0,14 | 2 | 3,9 | |
188.64 € | 1 | Available | 60 Days | 10 | 100 | 0,14 | 3 | 4,1 | |
1,886.40 € | 1 | Available | 60 Days | 10 | 1000 | 0,14 | 3 | 4,1 | |
943.20 € | 1 | Available | 5 Days | 10 | 500 | 0,14 | 3 | 4,1 | |
206.72 € | 1 | Available | 60 Days | 10 | 100 | 0,14 | 4 | 4,3 | |
2,067.16 € | 1 | Available | 5 Days | 10 | 1000 | 0,14 | 4 | 4,3 | |
1,033.58 € | 1 | Available | 5 Days | 10 | 500 | 0,14 | 4 | 4,3 | |
228.53 € | 1 | Available | 5 Days | 10 | 100 | 0,14 | 5 | 4,6 | |
2,285.40 € | 1 | Available | 5 Days | 10 | 1000 | 0,14 | 5 | 4,6 | |
1,142.70 € | 1 | Available | 8 Days | 10 | 500 | 0,14 | 5 | 4,6 | |
263.21 € | 1 | Available | 5 Days | 10 | 100 | 0,14 | 7 | 4,9 | |
2,632.10 € | 1 | Available | 60 Days | 10 | 1000 | 0,14 | 7 | 4,9 | |
1,316.05 € | 1 | Available | 5 Days | 10 | 500 | 0,14 | 7 | 4,9 | |
286.65 € | 1 | Available | Quote | 10 | 100 | 0,14 | 8 | 5,8 | |
2,866.59 € | 1 | Available | Quote | 10 | 1000 | 0,14 | 8 | 5,8 | |
1,433.28 € | 1 | Available | Quote | 10 | 500 | 0,14 | 8 | 5,8 | |
316.01 € | 1 | Available | 5 Days | 10 | 100 | 0,14 | 10 | 6,1 | |
3,160.13 € | 1 | Available | 5 Days | 10 | 1000 | 0,14 | 10 | 6,1 | |
1,580.07 € | 1 | Available | 5 Days | 10 | 500 | 0,14 | 10 | 6,1 | |
364.87 € | 1 | Available | Quote | 10 | 100 | 0,14 | 12 | 6,3 | |
3,648.68 € | 1 | Available | Quote | 10 | 1000 | 0,14 | 12 | 6,3 | |
1,824.35 € | 1 | Available | Quote | 10 | 500 | 0,14 | 12 | 6,3 | |
626.75 € | 1 | Quote | 10 | 100 | 0,14 | 25 | 8,4 | ||
6,267.49 € | 1 | Quote | 10 | 1000 | 0,14 | 25 | 8,4 | ||
3,133.75 € | 1 | Quote | 10 | 500 | 0,14 | 25 | 8,4 | ||
186.63 € | 1 | Available | 5 Days | 10 | 100 | 0,25 | 2 | 4,5 | |
1,866.25 € | 1 | Available | 8 Days | 10 | 1000 | 0,25 | 2 | 4,5 | |
933.13 € | 1 | Available | 8 Days | 10 | 500 | 0,25 | 2 | 4,5 | |
210.72 € | 1 | Available | 60 Days | 10 | 100 | 0,25 | 3 | 4,7 | |
2,107.17 € | 1 | Available | 5 Days | 10 | 1000 | 0,25 | 3 | 4,7 | |
1,053.58 € | 1 | Available | 8 Days | 10 | 500 | 0,25 | 3 | 4,7 | |
239.71 € | 1 | Available | 60 Days | 10 | 100 | 0,25 | 4 | 5 | |
2,397.11 € | 1 | Available | 8 Days | 10 | 1000 | 0,25 | 4 | 5 | |
1,198.57 € | 1 | Available | 5 Days | 10 | 500 | 0,25 | 4 | 5 | |
264.42 € | 1 | Available | 5 Days | 10 | 100 | 0,25 | 5 | 5,6 | |
2,644.10 € | 1 | Available | 60 Days | 10 | 1000 | 0,25 | 5 | 5,6 | |
1,322.05 € | 1 | Available | 8 Days | 10 | 500 | 0,25 | 5 | 5,6 | |
317.99 € | 1 | Available | 5 Days | 10 | 100 | 0,25 | 7 | 6 | |
3,179.80 € | 1 | Available | 60 Days | 10 | 1000 | 0,25 | 7 | 6 | |
1,589.90 € | 1 | Available | 8 Days | 10 | 500 | 0,25 | 7 | 6 | |
350.67 € | 1 | Available | Quote | 10 | 100 | 0,25 | 8 | 7,1 | |
3,506.71 € | 1 | Available | Quote | 10 | 1000 | 0,25 | 8 | 7,1 | |
1,753.37 € | 1 | Available | Quote | 10 | 500 | 0,25 | 8 | 7,1 | |
424.30 € | 1 | Available | 8 Days | 10 | 100 | 0,25 | 10 | 7,5 | |
4,242.96 € | 1 | Available | 60 Days | 10 | 1000 | 0,25 | 10 | 7,5 | |
2,121.48 € | 1 | Available | 8 Days | 10 | 500 | 0,25 | 10 | 7,5 | |
459.88 € | 1 | Available | Quote | 10 | 100 | 0,25 | 12 | 7,7 | |
4,598.81 € | 1 | Available | Quote | 10 | 1000 | 0,25 | 12 | 7,7 | |
2,299.40 € | 1 | Available | Quote | 10 | 500 | 0,25 | 12 | 7,7 | |
773.12 € | 1 | Available | Quote | 10 | 100 | 0,25 | 25 | 10,6 | |
7,731.08 € | 1 | Available | Quote | 10 | 1000 | 0,25 | 25 | 10,6 | |
3,865.55 € | 1 | Available | Quote | 10 | 500 | 0,25 | 25 | 10,6 | |
208.07 € | 1 | Available | 5 Days | 10 | 100 | 0,34 | 2 | 4,9 | |
2,080.73 € | 1 | Available | 8 Days | 10 | 1000 | 0,34 | 2 | 4,9 | |
1,040.37 € | 1 | Available | 60 Days | 10 | 500 | 0,34 | 2 | 4,9 | |
233.35 € | 1 | Available | 60 Days | 10 | 100 | 0,34 | 3 | 5,1 | |
2,333.44 € | 1 | Available | 60 Days | 10 | 1000 | 0,34 | 3 | 5,1 | |
1,166.71 € | 1 | Available | 5 Days | 10 | 500 | 0,34 | 3 | 5,1 |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Operating temperature, fix | 90 |
---|---|---|---|---|---|
Operating temperature, flexible | 90 | Conductor category | Class 5 = flexible | Conductor material | Cu, bare |
Core identification | Colour | Core insulation | Polypropylene | Flame retardant | No |
Screen over stranding element | Braiding | Shape of conductor | None | Braided | No |
Insulated | True | Low temperature resistant (acc. EN 6081114) | True |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes