UNITRONIC® ROBUST C (TP)

UNITRONIC® ROBUST C (TP)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage
· Compact design enables small outer diameters despite high number of cores
· Tested resistance to ECOLAB® disinfectants and cleaning agents
· The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths
· Halogen-free sheath compound to meet special fire safety requirements
· Core marking according to DIN 47100 colour code for unambiguous identification of the single cores

Application
· Suitable for medium mechanical stress
· Resistant to many oils, plant and animal fats and a wide range of chemicals
· Suitable for outdoor use
· Can be used in dry, damp or wet environments
· For use in control, regulating and measurement circuits
· Especially for environments where electromagnetic compatibility (EMC) is required
· Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
· For occasional flexing
· Flexible use at temperatures down to -40°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1032100/100
1032100/1000
1032100/500
1032101/100
1032101/1000
1032101/500
1032102/100
1032102/1000
1032102/500
1032103/100
1032103/1000
1032103/500
1032104/100
1032104/1000
1032104/500
1032105/100
1032105/1000
1032105/500
1032106/100
1032106/1000
1032106/500
1032107/100
1032107/1000
1032107/500
1032108/100
1032108/1000
1032108/500
1032109/100
1032109/1000
1032109/500
1032110/100
1032110/1000
1032110/500
1032111/100
1032111/1000
1032111/500
1032112/100
1032112/1000
1032112/500
1032113/100
1032113/1000
1032113/500
1032114/100
1032114/1000
1032114/500
1032115/100
1032115/1000
1032115/500
1032116/100
1032116/1000
1032116/500
1032117/100
1032117/1000
1032117/500
1032118/100
1032118/1000
1032118/500
1032119/100
1032119/1000
1032119/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNo. of Cores Cable Outer Diameter
(mm)
Outer diameter approx.
(mm)
Length
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)

217.89 €

1 Available 5 Days 104 Core (4C)5.0 to 5.95,31000,144

2,179.03 €

1 Available 60 Days 104 Core (4C)5.0 to 5.95,310000,144

1,089.52 €

1 Available 5 Days 104 Core (4C)5.0 to 5.95,35000,144

274.40 €

1 Available 5 Days 106 Core (6C)5.0 to 5.95,81000,146

2,744.05 €

1 Available 60 Days 106 Core (6C)5.0 to 5.95,810000,146

1,372.02 €

1 Available 8 Days 106 Core (6C)5.0 to 5.95,85000,146

327.72 €

1 Available 60 Days 108 Core (8C)6.0 to 6.96,21000,148

3,277.22 €

1 Available 60 Days 108 Core (8C)6.0 to 6.96,210000,148

1,638.62 €

1 Available 5 Days 108 Core (8C)6.0 to 6.96,25000,148

356.98 €

1 Available 5 Days 1010 Core (10C) Over6.0 to 6.96,41000,1410

3,569.89 €

1 Available 98 Days 1010 Core (10C) Over6.0 to 6.96,410000,1410

1,784.96 €

1 Available 5 Days 1010 Core (10C) Over6.0 to 6.96,45000,1410

414.92 €

1 Available 5 Days 1010 Core (10C) Over7.0 to 7.97,11000,1412

4,149.23 €

1 Available 8 Days 1010 Core (10C) Over7.0 to 7.97,110000,1412

2,074.62 €

1 Available 5 Days 1010 Core (10C) Over7.0 to 7.97,15000,1412

578.63 €

1 Available 5 Days 1010 Core (10C) Over8.0 to 8.98,21000,1416

5,786.27 €

1 Available 93 Days 1010 Core (10C) Over8.0 to 8.98,210000,1416

2,893.13 €

1 Available 93 Days 1010 Core (10C) Over8.0 to 8.98,25000,1416

687.50 €

1 Available 98 Days 1010 Core (10C) Over8.0 to 8.98,71000,1420

6,874.95 €

1 Available 98 Days 1010 Core (10C) Over8.0 to 8.98,710000,1420

3,437.49 €

1 Available 98 Days 1010 Core (10C) Over8.0 to 8.98,75000,1420

832.51 €

1 Available 93 Days 1010 Core (10C) Over8.0 to 8.98,91000,1424

8,325.14 €

1 Available 93 Days 1010 Core (10C) Over8.0 to 8.98,910000,1424

4,162.57 €

1 Available 93 Days 1010 Core (10C) Over8.0 to 8.98,95000,1424

249.64 €

1 Available 8 Days 104 Core (4C)6.0 to 6.96,31000,254

2,496.38 €

1 Available 5 Days 104 Core (4C)6.0 to 6.96,310000,254

1,248.20 €

1 Available 8 Days 104 Core (4C)6.0 to 6.96,35000,254

349.02 €

1 Available 60 Days 106 Core (6C)7.0 to 7.97,11000,256

3,490.23 €

1 Available 60 Days 106 Core (6C)7.0 to 7.97,110000,256

1,745.12 €

1 Available 8 Days 106 Core (6C)7.0 to 7.97,15000,256

430.24 €

1 Available 8 Days 108 Core (8C)7.0 to 7.97,61000,258

4,302.25 €

1 Available 60 Days 108 Core (8C)7.0 to 7.97,610000,258

2,151.14 €

1 Available 5 Days 108 Core (8C)7.0 to 7.97,65000,258

479.53 €

1 Available 93 Days 1010 Core (10C) Over7.0 to 7.97,91000,2510

4,795.27 €

1 Available 93 Days 1010 Core (10C) Over7.0 to 7.97,910000,2510

2,397.63 €

1 Available 93 Days 1010 Core (10C) Over7.0 to 7.97,95000,2510

532.25 €

1 Available 60 Days 1010 Core (10C) Over8.0 to 8.98,51000,2512

5,322.46 €

1 Available 60 Days 1010 Core (10C) Over8.0 to 8.98,510000,2512

2,661.22 €

1 Available 60 Days 1010 Core (10C) Over8.0 to 8.98,55000,2512

792.97 €

1 Available 93 Days 1010 Core (10C) Over10.0 or More10,31000,2516

7,929.65 €

1 Available 93 Days 1010 Core (10C) Over10.0 or More10,310000,2516

3,964.83 €

1 Available 93 Days 1010 Core (10C) Over10.0 or More10,35000,2516

313.55 €

1 Available 60 Days 104 Core (4C)7.0 to 7.97,11000,344

3,135.57 €

1 Available 60 Days 104 Core (4C)7.0 to 7.97,110000,344

1,567.79 €

1 Available 8 Days 104 Core (4C)7.0 to 7.97,15000,344

438.46 €

1 Available 60 Days 106 Core (6C)7.0 to 7.97,81000,346

4,384.58 €

1 Available 60 Days 106 Core (6C)7.0 to 7.97,810000,346

2,192.30 €

1 Available 8 Days 106 Core (6C)7.0 to 7.97,85000,346

576.76 €

1 Available 8 Days 108 Core (8C)8.0 to 8.98,41000,348

5,767.62 €

1 Available 60 Days 108 Core (8C)8.0 to 8.98,410000,348

2,883.79 €

1 Available 5 Days 108 Core (8C)8.0 to 8.98,45000,348

696.02 €

1 Available 93 Days 1010 Core (10C) Over8.0 to 8.98,81000,3410

6,960.14 €

1 Available 93 Days 1010 Core (10C) Over8.0 to 8.98,810000,3410

3,480.06 €

1 Available 93 Days 1010 Core (10C) Over8.0 to 8.98,85000,3410

217.50 €

1 Available 5 Days 102 Core (2C)4.0 to 4.94,91000,52

2,175.05 €

1 Available 60 Days 102 Core (2C)4.0 to 4.94,910000,52

1,087.52 €

1 Available 60 Days 102 Core (2C)4.0 to 4.94,95000,52

408.55 €

1 Available 5 Days 104 Core (4C)7.0 to 7.97,91000,54

4,085.44 €

1 Available 60 Days 104 Core (4C)7.0 to 7.97,910000,54

2,042.72 €

1 Available 5 Days 104 Core (4C)7.0 to 7.97,95000,54

Loading...

Basic information

Color Black Operating temperature, flexible 90 Operating temperature, fix 90
Conductor category Class 5 = flexible Conductor material Cu, bare Core insulation Polypropylene
Core identification Colour Flame retardant No Halogen free (acc. EN 50267-2-2) True
Low smoke (acc. EN 61034-2) True Screen over stranding Braiding Screen over stranding element None
Stranding element Pairs Colour outer sheath Black Material outer sheath Other

Tech Support