Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7038864/100 |
7038864/1000 |
7038864/2500 |
7038864/500 |
7038865/100 |
7038865/1000 |
7038865/2500 |
7038865/300 |
7038865/500 |
7038867/100 |
7038867/1000 |
7038867/500 |
7038868/100 |
7038868/1000 |
7038868/2500 |
7038868/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|
127.83 € | 1 | Available | 25 Days | 10 | 100 | 0,34 | 3 | 4,6 | |
1,278.35 € | 1 | Available | 25 Days | 10 | 1000 | 0,34 | 3 | 4,6 | |
3,195.86 € | 1 | Available | 5 Days | 10 | 2500 | 0,34 | 3 | 4,6 | |
639.16 € | 1 | Available | 25 Days | 10 | 500 | 0,34 | 3 | 4,6 | |
152.00 € | 1 | Available | 10 Days | 10 | 100 | 0,34 | 4 | 4,7 | |
1,519.97 € | 1 | Available | 10 Days | 10 | 1000 | 0,34 | 4 | 4,7 | |
3,799.93 € | 1 | Available | 5 Days | 10 | 2500 | 0,34 | 4 | 4,7 | |
456.00 € | 1 | Available | 10 Days | 10 | 300 | 0,34 | 4 | 4,7 | |
759.99 € | 1 | Available | 5 Days | 10 | 500 | 0,34 | 4 | 4,7 | |
162.61 € | 1 | Available | Quote | 10 | 100 | 0,25 | 5 | 4,7 | |
1,626.09 € | 1 | Available | Quote | 10 | 1000 | 0,25 | 5 | 4,7 | |
813.05 € | 1 | Available | Quote | 10 | 500 | 0,25 | 5 | 4,7 | |
246.33 € | 1 | Available | 60 Days | 10 | 100 | 0,25 | 8 | 5,9 | |
2,463.26 € | 1 | Available | 8 Days | 10 | 1000 | 0,25 | 8 | 5,9 | |
6,158.17 € | 1 | Available | 5 Days | 10 | 2500 | 0,25 | 8 | 5,9 | |
1,231.63 € | 1 | Available | 8 Days | 10 | 500 | 0,25 | 8 | 5,9 |
Loading...
Colour outer sheath | Black | Material outer sheath | PUR (Polyurethane) | Nominal voltage U0 | 300 |
---|---|---|---|---|---|
Nominal voltage U | 300 | Operating temperature, fix | 80 | Operating temperature, flexible | 80 |
Conductor category | Class 6 = very flexible | Core identification | Colour | Core insulation | Polypropylene |
Flame retardant | In accordance with EN 6033212 | Screen | False | Screen over stranding | False |
Insulated | True | Low temperature resistant (acc. EN 6081114) | False | Protective conductor | False |
Configure