Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22262040 |
22262041 |
22262042 |
22262043 |
22262044 |
22262045 |
22262046 |
22262047 |
22262048 |
22262060 |
22262061 |
22262062 |
22262063 |
22262064 |
22262065 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Type of plug-in contact, field sided | |
---|---|---|---|---|---|---|---|---|---|---|---|
11.07 € | 1 | Available | 5 Days | 10 | 2 | Straight | Other | M12 | Free conductor end | - | |
14.90 € | 1 | Available | 5 Days | 10 | 5 | Straight | Other | M12 | Free conductor end | - | |
21.32 € | 1 | Available | 5 Days | 10 | 10 | Straight | Other | M12 | Free conductor end | - | |
11.37 € | 1 | Available | 5 Days | 10 | 2 | Other | Straight | Free conductor end | M12 | Female (bus) | |
15.18 € | 1 | Available | 5 Days | 10 | 5 | Other | Straight | Free conductor end | M12 | Female (bus) | |
21.63 € | 1 | Available | 5 Days | 10 | 10 | Other | Straight | Free conductor end | M12 | Female (bus) | |
11.37 € | 1 | Available | 5 Days | 10 | 2 | Other | Angled | Free conductor end | M12 | Female (bus) | |
15.18 € | 1 | Available | 8 Days | 10 | 5 | Other | Angled | Free conductor end | M12 | Female (bus) | |
21.63 € | 1 | Available | 5 Days | 10 | 10 | Other | Angled | Free conductor end | M12 | Female (bus) | |
18.10 € | 1 | Available | 5 Days | 10 | 7,5 | Straight | Other | M12 | Free conductor end | - | |
27.72 € | 1 | Available | 5 Days | 10 | 15 | Straight | Other | M12 | Free conductor end | - | |
18.37 € | 1 | Available | 5 Days | 10 | 7,5 | Other | Straight | Free conductor end | M12 | Female (bus) | |
28.02 € | 1 | Available | 5 Days | 10 | 15 | Other | Straight | Free conductor end | M12 | Female (bus) | |
18.37 € | 1 | Available | 5 Days | 10 | 7,5 | Other | Angled | Free conductor end | M12 | Female (bus) | |
28.02 € | 1 | Available | 5 Days | 10 | 15 | Other | Angled | Free conductor end | M12 | Female (bus) |
Loading...
Number of poles | 4 | Operating temperature, fix | 105 | Operating temperature, flexible | 105 |
---|---|---|---|---|---|
Rated current In | 4 | Rated voltage | 250 | Colour cable sheath | Grey |
Halogen free | True | Material contact body | CuSn | Material of cable sheath | Other |
Material of contact surface | Ni/Au | Screened | False | Type of cable | Multi-core |
With LED indication | False |
Configure
Basic Attributes
Cable length(m)
Positioning cable feed, box-sided
Positioning cable feed, field-sided
Type of electrical connection, box-sided
Type of electrical connection, field-sided
Type of plug-in contact, field sided
Optional Attributes