Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Number of poles | Rated voltage | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of plug-in contact, box-sided | With LED indication | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
31.15 € | 1 | Available | 5 Days | 10 | 2 | 8 | 30 | Straight | Other | - | False | |
16.43 € | 1 | Available | 5 Days | 10 | 0,3 | 5 | 60 | Angled | Angled | Male (plug) | False | |
16.93 € | 1 | Available | 5 Days | 10 | 0,6 | 5 | 60 | Angled | Angled | Male (plug) | False | |
17.53 € | 1 | Available | 5 Days | 10 | 1 | 5 | 60 | Angled | Angled | Male (plug) | False | |
19.08 € | 1 | Available | 5 Days | 10 | 2 | 5 | 60 | Angled | Angled | Male (plug) | False | |
20.82 € | 1 | Available | 5 Days | 10 | 0,3 | 5 | 24 | Angled | Angled | Male (plug) | True | |
21.28 € | 1 | Available | 6 Days | 10 | 0,6 | 5 | 24 | Angled | Angled | Male (plug) | True | |
21.92 € | 1 | Available | 5 Days | 10 | 1 | 5 | 24 | Angled | Angled | Male (plug) | True | |
23.48 € | 1 | Available | 5 Days | 10 | 2 | 5 | 24 | Angled | Angled | Male (plug) | True | |
27.65 € | 1 | Available | 5 Days | 10 | 0,3 | 8 | 30 | Straight | Straight | - | False | |
28.27 € | 1 | Available | 6 Days | 10 | 0,6 | 8 | 30 | Straight | Straight | - | False | |
29.12 € | 1 | Available | 5 Days | 10 | 1 | 8 | 30 | Straight | Straight | - | False | |
28.02 € | 1 | Available | 5 Days | 10 | 0,3 | 8 | 30 | Straight | Angled | - | False | |
29.45 € | 1 | Available | 5 Days | 10 | 0,6 | 8 | 30 | Straight | Angled | - | False | |
30.30 € | 1 | Available | 5 Days | 10 | 1 | 8 | 30 | Straight | Angled | - | False | |
32.35 € | 1 | Available | 5 Days | 10 | 2 | 8 | 30 | Straight | Angled | - | False | |
12.33 € | 1 | Available | 5 Days | 10 | 0,3 | 3 | 250 | Straight | Straight | Male (plug) | False | |
12.63 € | 1 | Available | 5 Days | 10 | 0,6 | 3 | 250 | Straight | Straight | Male (plug) | False | |
13.05 € | 1 | Available | 5 Days | 10 | 1 | 3 | 250 | Straight | Straight | Male (plug) | False | |
14.13 € | 1 | Available | 5 Days | 10 | 2 | 3 | 250 | Straight | Straight | Male (plug) | False | |
12.43 € | 1 | Available | 5 Days | 10 | 0,3 | 3 | 250 | Straight | Angled | Male (plug) | False | |
13.83 € | 1 | Available | 5 Days | 10 | 0,6 | 3 | 250 | Straight | Angled | Male (plug) | False | |
13.38 € | 1 | Available | 5 Days | 10 | 1 | 3 | 250 | Straight | Angled | Male (plug) | False | |
14.43 € | 1 | Available | 5 Days | 10 | 2 | 3 | 250 | Straight | Angled | Male (plug) | False | |
17.23 € | 1 | Available | 5 Days | 10 | 0,6 | 3 | 24 | Straight | Angled | Male (plug) | True | |
16.13 € | 1 | Available | Quote | 10 | 0,6 | 3 | 24 | Straight | Angled | Male (plug) | True | |
16.45 € | 1 | Available | 5 Days | 10 | 1 | 3 | 24 | Straight | Angled | Male (plug) | True | |
17.53 € | 1 | Available | 5 Days | 10 | 2 | 3 | 24 | Straight | Angled | Male (plug) | True | |
14.18 € | 1 | Available | 5 Days | 10 | 0,3 | 4 | 250 | Angled | Straight | Male (plug) | False | |
13.70 € | 1 | Available | 5 Days | 10 | 0,6 | 4 | 250 | Angled | Straight | Male (plug) | False | |
14.43 € | 1 | Available | 5 Days | 10 | 1 | 4 | 250 | Angled | Straight | Male (plug) | False | |
15.55 € | 1 | Available | 5 Days | 10 | 2 | 4 | 250 | Angled | Straight | Male (plug) | False | |
13.18 € | 1 | Available | 5 Days | 10 | 0,3 | 4 | 250 | Straight | Straight | Male (plug) | False | |
13.58 € | 1 | Available | 5 Days | 10 | 0,6 | 4 | 250 | Straight | Straight | Male (plug) | False | |
14.13 € | 1 | Available | 5 Days | 10 | 1 | 4 | 250 | Straight | Straight | Male (plug) | False | |
15.23 € | 1 | Available | 5 Days | 10 | 2 | 4 | 250 | Straight | Straight | Male (plug) | False | |
13.30 € | 1 | Available | 5 Days | 10 | 0,3 | 4 | 250 | Straight | Angled | Male (plug) | False | |
13.88 € | 1 | Available | 8 Days | 10 | 0,6 | 4 | 250 | Straight | Angled | Male (plug) | False | |
14.43 € | 1 | Available | 8 Days | 10 | 1 | 4 | 250 | Straight | Angled | Male (plug) | False | |
15.55 € | 1 | Available | 5 Days | 10 | 2 | 4 | 250 | Straight | Angled | Male (plug) | False | |
17.42 € | 1 | Available | 5 Days | 10 | 0,3 | 4 | 24 | Straight | Angled | Male (plug) | True | |
17.88 € | 1 | Available | 5 Days | 10 | 0,6 | 4 | 24 | Straight | Angled | Male (plug) | True | |
18.18 € | 1 | Available | 5 Days | 10 | 1 | 4 | 24 | Straight | Angled | Male (plug) | True | |
19.25 € | 1 | Available | 5 Days | 10 | 2 | 4 | 24 | Straight | Angled | Male (plug) | True | |
15.32 € | 1 | Available | 5 Days | 10 | 0,3 | 5 | 60 | Straight | Straight | Male (plug) | False | |
15.78 € | 1 | Available | 5 Days | 10 | 0,6 | 5 | 60 | Straight | Straight | Male (plug) | False | |
16.20 € | 1 | Available | 5 Days | 10 | 1 | 5 | 60 | Straight | Straight | Male (plug) | False | |
17.72 € | 1 | Available | 5 Days | 10 | 2 | 5 | 60 | Straight | Straight | Male (plug) | False |
Loading...
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Rated current In | 4 |
---|---|---|---|---|---|
Colour cable sheath | Black | Halogen free | True | Material contact body | CuSn |
Material of cable sheath | PUR (Polyurethane) | Material of contact surface | Ni/Au | Screened | False |
Type of cable | Multi-core | Type of electrical connection, box-sided | M12 | Type of electrical connection, field-sided | M12 |
Type of plug-in contact, field sided | Female (bus) |
Configure
Basic Attributes
Cable length(m)
Number of poles
Rated voltage
Positioning cable feed, box-sided
Positioning cable feed, field-sided
Type of plug-in contact, box-sided
With LED indication
Optional Attributes