Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Number of poles | 4 | Operating temperature, fix | 80 | Operating temperature, flexible | 80 |
---|---|---|---|---|---|
Rated current In | 12 | Rated voltage | 250 | Colour cable sheath | Black |
Halogen free | True | Material contact body | CuSn | Material of cable sheath | PUR (Polyurethane) |
Material of contact surface | Ni/Au | Positioning cable feed, box-sided | Straight | Positioning cable feed, field-sided | Straight |
Screened | False | Type of cable | Multi-core | Type of electrical connection, box-sided | M12 |
Type of electrical connection, field-sided | M12 | Type of plug-in contact, field sided | Female (bus) | With LED indication | False |