Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22260514 |
22260515 |
22260516 |
22260517 |
22260518 |
22260519 |
22260520 |
22260521 |
22260522 |
22260523 |
22260524 |
22260525 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Rated voltage | Positioning cable feed, field-sided | With LED indication | |
---|---|---|---|---|---|---|---|---|---|
18.60 € | 1 | Available | 5 Days | 10 | 0,3 | 60 | Straight | False | |
19.20 € | 1 | Available | 5 Days | 10 | 0,6 | 60 | Straight | False | |
19.58 € | 1 | Available | 5 Days | 10 | 1 | 60 | Straight | False | |
21.30 € | 1 | Available | 8 Days | 10 | 2 | 60 | Straight | False | |
18.93 € | 1 | Available | 5 Days | 10 | 0,3 | 60 | Angled | False | |
19.52 € | 1 | Available | 5 Days | 10 | 0,6 | 60 | Angled | False | |
20.40 € | 1 | Available | 8 Days | 10 | 1 | 60 | Angled | False | |
21.88 € | 1 | Available | 5 Days | 10 | 2 | 60 | Angled | False | |
24.75 € | 1 | Available | 5 Days | 10 | 0,3 | 24 | Angled | True | |
25.32 € | 1 | Available | 5 Days | 10 | 0,6 | 24 | Angled | True | |
25.65 € | 1 | Available | 5 Days | 10 | 1 | 24 | Angled | True | |
27.33 € | 1 | Available | 5 Days | 10 | 2 | 24 | Angled | True |
Loading...
Number of poles | 3 | Operating temperature, fix | 80 | Operating temperature, flexible | 80 |
---|---|---|---|---|---|
Rated current In | 4 | Colour cable sheath | Black | Halogen free | True |
Material contact body | CuSn | Material of cable sheath | PUR (Polyurethane) | Material of contact surface | Ni/Au |
Positioning cable feed, box-sided | Straight | Screened | False | Type of cable | Multi-core |
Type of electrical connection, box-sided | M12 | Type of electrical connection, field-sided | M8 | Type of plug-in contact, field sided | Female (bus) |