Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22260607 |
22260608 |
22260609 |
22260610 |
22260611 |
22260613 |
22260614 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length | Number of poles | |
---|---|---|---|---|---|---|---|
53.58 € | 1 | Available | 5 Days | 10 | 5 | 8 | |
77.20 € | 1 | Available | 5 Days | 10 | 10 | 8 | |
57.98 € | 1 | Available | 5 Days | 10 | 5 | 10 | |
85.12 € | 1 | Available | 5 Days | 10 | 10 | 10 | |
61.13 € | 1 | Available | 5 Days | 10 | 5 | 12 | |
68.00 € | 1 | Available | 5 Days | 10 | 5 | 14 | |
96.10 € | 1 | Available | 5 Days | 10 | 10 | 14 |
Loading...
Rated current In | 4 | Rated voltage | 125 | Operating temperature, flexible | 80 |
---|---|---|---|---|---|
Operating temperature, fix | 90 | Colour cable sheath | Black | Material of contact surface | Ni/Au |
Material of cable sheath | PUR (Polyurethane) | Material contact body | CuSn | Positioning cable feed, field-sided | Angled |
Type of cable | Multi-core | Type of electrical connection, box-sided | Free conductor end | Type of electrical connection, field-sided | Other |
Type of plug-in contact, field sided | Female (bus) | With LED indication | False | Halogen free | True |