Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22260059 |
22260060 |
22260061 |
22260062 |
22260206 |
22260207 |
22260208 |
22260209 |
22260210 |
22260211 |
22260212 |
22260213 |
22260214 |
22260215 |
22260216 |
22260217 |
22260313 |
22260314 |
22260315 |
22260316 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Number of poles | Rated voltage | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of plug-in contact, box-sided | With LED indication | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.83 € | 1 | Available | 5 Days | 10 | 0,6 | 4 | 30 | Straight | Angled | Male (plug) | False | |
14.15 € | 1 | Available | 5 Days | 10 | 0,6 | 4 | 30 | Straight | Angled | Male (plug) | False | |
14.62 € | 1 | Available | 8 Days | 10 | 1 | 4 | 30 | Straight | Angled | Male (plug) | False | |
15.80 € | 1 | Available | 5 Days | 10 | 2 | 4 | 30 | Straight | Angled | Male (plug) | False | |
11.87 € | 1 | Available | 5 Days | 10 | 0,3 | 3 | 60 | Straight | Straight | Male (plug) | False | |
12.10 € | 1 | Available | 8 Days | 10 | 0,6 | 3 | 60 | Straight | Straight | Male (plug) | False | |
12.63 € | 1 | Available | 8 Days | 10 | 1 | 3 | 60 | Straight | Straight | - | False | |
13.50 € | 1 | Available | 8 Days | 10 | 2 | 3 | 60 | Straight | Straight | - | False | |
12.18 € | 1 | Available | 5 Days | 10 | 0,6 | 3 | 60 | Straight | Angled | Male (plug) | False | |
12.25 € | 1 | Available | 5 Days | 10 | 0,6 | 3 | 60 | Straight | Angled | Male (plug) | False | |
13.93 € | 1 | Available | 5 Days | 10 | 1 | 3 | 60 | Straight | Angled | Male (plug) | False | |
14.90 € | 1 | Available | 5 Days | 10 | 2 | 3 | 60 | Straight | Angled | Male (plug) | False | |
15.30 € | 1 | Available | 5 Days | 10 | 0,3 | 3 | 24 | Straight | Angled | Male (plug) | True | |
15.55 € | 1 | Available | 5 Days | 10 | 0,6 | 3 | 24 | Straight | Angled | Male (plug) | True | |
16.07 € | 1 | Available | 5 Days | 10 | 1 | 3 | 24 | Straight | Angled | Male (plug) | True | |
16.92 € | 1 | Available | 8 Days | 10 | 2 | 3 | 24 | Straight | Angled | Male (plug) | True | |
12.60 € | 1 | Available | 5 Days | 10 | 0,3 | 4 | 30 | Other | Straight | Male (plug) | False | |
12.90 € | 1 | Available | 5 Days | 10 | 0,6 | 4 | 30 | Straight | Straight | Male (plug) | False | |
13.32 € | 1 | Available | 5 Days | 10 | 1 | 4 | 30 | Straight | Straight | Male (plug) | False | |
14.37 € | 1 | Available | 5 Days | 10 | 2 | 4 | 30 | Straight | Straight | Male (plug) | False |
Loading...
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Rated current In | 4 |
---|---|---|---|---|---|
Colour cable sheath | Black | Halogen free | True | Material contact body | CuSn |
Material of cable sheath | PUR (Polyurethane) | Material of contact surface | Ni/Au | Screened | False |
Type of cable | Multi-core | Type of electrical connection, box-sided | M8 | Type of electrical connection, field-sided | M8 |
Type of plug-in contact, field sided | Female (bus) |
Configure
Basic Attributes
Cable length(m)
Number of poles
Rated voltage
Positioning cable feed, box-sided
Positioning cable feed, field-sided
Type of plug-in contact, box-sided
With LED indication
Optional Attributes