Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Number of poles | Rated voltage | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Type of plug-in contact, box-sided | Type of plug-in contact, field sided | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.67 € | 1 | Available | 5 Days | 10 | 2 | 3 | 250 | Other | Angled | Free conductor end | M12 | - | Female (bus) | |
18.32 € | 1 | Available | 5 Days | 10 | 5 | 3 | 250 | Other | Angled | Free conductor end | M12 | - | Female (bus) | |
27.78 € | 1 | Available | 5 Days | 10 | 10 | 3 | 250 | Other | Angled | Free conductor end | M12 | - | Female (bus) | |
13.62 € | 1 | Available | 6 Days | 10 | 2 | 4 | 250 | Other | Angled | Free conductor end | M12 | - | Female (bus) | |
10.37 € | 1 | Available | 5 Days | 10 | 2 | 3 | 250 | Other | Straight | Free conductor end | M12 | - | Female (bus) | |
15.10 € | 1 | Available | 5 Days | 10 | 5 | 3 | 250 | Other | Straight | Free conductor end | M12 | - | Female (bus) | |
23.40 € | 1 | Available | 5 Days | 10 | 10 | 3 | 250 | Other | Straight | Free conductor end | M12 | - | Female (bus) | |
10.23 € | 1 | Available | 5 Days | 10 | 2 | 3 | 250 | Straight | Other | M12 | Free conductor end | Male (plug) | - | |
14.77 € | 1 | Available | 6 Days | 10 | 5 | 3 | 250 | Straight | Other | M12 | Free conductor end | Male (plug) | - | |
22.83 € | 1 | Available | 5 Days | 10 | 10 | 3 | 250 | Straight | Other | M12 | Free conductor end | Male (plug) | - | |
11.37 € | 1 | Available | 5 Days | 10 | 2 | 4 | 250 | Other | Straight | Free conductor end | M12 | - | Female (bus) | |
16.50 € | 1 | Available | 8 Days | 10 | 5 | 4 | 250 | Other | Straight | Free conductor end | M12 | - | Female (bus) | |
25.05 € | 1 | Available | 6 Days | 10 | 10 | 4 | 250 | Other | Straight | Free conductor end | M12 | - | Female (bus) | |
11.08 € | 1 | Available | 5 Days | 10 | 2 | 4 | 250 | Straight | Other | M12 | Free conductor end | Male (plug) | - | |
16.02 € | 1 | Available | 6 Days | 10 | 5 | 4 | 250 | Straight | Other | M12 | Free conductor end | Male (plug) | - | |
25.32 € | 1 | Available | 6 Days | 10 | 10 | 4 | 250 | Straight | Other | M12 | Free conductor end | Male (plug) | - | |
12.88 € | 1 | Available | 6 Days | 10 | 2 | 5 | 60 | Other | Straight | Free conductor end | M12 | - | Female (bus) | |
18.60 € | 1 | Available | 5 Days | 10 | 5 | 5 | 60 | Other | Straight | Free conductor end | M12 | - | Female (bus) | |
28.18 € | 1 | Available | 5 Days | 10 | 10 | 5 | 60 | Other | Other | Free conductor end | M12 | - | Female (bus) | |
12.62 € | 1 | Available | 5 Days | 10 | 2 | 5 | 60 | Straight | Other | M12 | Free conductor end | Male (plug) | - | |
18.32 € | 1 | Available | 5 Days | 10 | 5 | 5 | 60 | Straight | Other | M12 | Free conductor end | Male (plug) | - | |
27.90 € | 1 | Available | 5 Days | 10 | 10 | 5 | 60 | Straight | Other | M12 | Free conductor end | Male (plug) | - | |
17.62 € | 1 | Available | 5 Days | 10 | 5 | 4 | 250 | Other | Angled | Free conductor end | M12 | - | Female (bus) | |
26.17 € | 1 | Available | 6 Days | 10 | 10 | 4 | 250 | Other | Angled | Free conductor end | M12 | - | Female (bus) | |
19.85 € | 1 | Available | 5 Days | 10 | 5 | 5 | 60 | Other | Angled | Free conductor end | M12 | - | Female (bus) | |
14.52 € | 1 | Available | 6 Days | 10 | 2 | 5 | 60 | Other | Angled | Free conductor end | M12 | - | Female (bus) | |
30.23 € | 1 | Available | 5 Days | 10 | 10 | 5 | 60 | Other | Angled | Free conductor end | M12 | - | Female (bus) |
Loading...
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Rated current In | 4 |
---|---|---|---|---|---|
Colour cable sheath | Black | Halogen free | True | Material contact body | CuSn |
Material of cable sheath | PUR (Polyurethane) | Material of contact surface | Ni/Au | Screened | True |
Type of cable | Multi-core | With LED indication | False |
Configure
Basic Attributes
Cable length(m)
Number of poles
Rated voltage
Positioning cable feed, box-sided
Positioning cable feed, field-sided
Type of electrical connection, box-sided
Type of electrical connection, field-sided
Type of plug-in contact, box-sided
Type of plug-in contact, field sided
Optional Attributes