Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Number of poles | Type of electrical connection, field-sided | |
---|---|---|---|---|---|---|---|---|
12.73 € | 1 | Available | 5 Days | 10 | 1 | 3 | Valve A | |
13.83 € | 1 | Available | 5 Days | 10 | 2 | 3 | Valve A | |
13.88 € | 1 | Available | 5 Days | 10 | 0,3 | 3 | Valve A | |
15.38 € | 1 | Available | 5 Days | 10 | 0,6 | 3 | Valve A | |
12.90 € | 1 | Available | 5 Days | 10 | 1 | 3 | Valve B1 | |
13.83 € | 1 | Available | 8 Days | 10 | 2 | 3 | Valve B1 | |
14.15 € | 1 | Available | 8 Days | 10 | 0,3 | 3 | Valve B1 | |
15.60 € | 1 | Available | Quote | 10 | 0,6 | 3 | Valve B1 | |
12.90 € | 1 | Available | 5 Days | 10 | 1 | 3 | Valve B | |
13.30 € | 1 | Available | 5 Days | 10 | 2 | 3 | Valve B | |
14.22 € | 1 | Available | 5 Days | 10 | 5 | 3 | Valve B | |
15.60 € | 1 | Available | 27 Days | 10 | 0,3 | 3 | Valve B | |
12.90 € | 1 | Available | 8 Days | 10 | 0,6 | 3 | Valve C | |
13.50 € | 1 | Available | Quote | 10 | 1 | 3 | Valve C | |
- | 1 | Quote | 10 | 2 | 3 | Valve C | ||
15.60 € | 1 | Available | 5 Days | 10 | 0,3 | 3 | Valve C | |
12.90 € | 1 | Available | 5 Days | 10 | 0,6 | 3 | Valve C | |
13.30 € | 1 | Available | 8 Days | 10 | 1 | 3 | Valve C | |
14.65 € | 1 | Available | 8 Days | 10 | 2 | 3 | Valve C | |
15.52 € | 1 | Available | 5 Days | 10 | 0,3 | 3 | Valve C | |
19.25 € | 1 | Available | 5 Days | 10 | 0,6 | 5 | Valve A | |
17.02 € | 1 | Available | 5 Days | 10 | 1 | 5 | Valve A | |
16.13 € | 1 | Available | 5 Days | 10 | 2 | 5 | Valve A | |
15.55 € | 1 | Available | 5 Days | 10 | 10 | 5 | Valve A |
Loading...
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Rated current In | 4 |
---|---|---|---|---|---|
Rated voltage | 24 | Colour cable sheath | Black | Halogen free | True |
Material contact body | CuSn | Material of cable sheath | PUR (Polyurethane) | Material of contact surface | Ni/Au |
Positioning cable feed, box-sided | Straight | Positioning cable feed, field-sided | Angled | Screened | False |
Type of cable | Multi-core | Type of electrical connection, box-sided | M12 | Type of plug-in contact, box-sided | Male (plug) |
With LED indication | True |