Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Operating temperature, fix | |
---|---|---|---|---|---|---|---|---|---|---|
91.95 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
91.95 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
91.95 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
91.95 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
85.75 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4.1 | 80 | ||
91.95 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
85.75 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4.1 | 80 | ||
91.95 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
85.75 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4.1 | 80 | ||
91.95 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
91.95 € | 1 | Available | 8 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
91.95 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
91.95 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
85.75 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4.1 | 80 | ||
91.95 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
91.95 € | 1 | Available | 8 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
85.75 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4.1 | 80 | ||
91.95 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
91.95 € | 1 | Available | 5 Days | 10 | 150 | 1,5 | 3,4 | 30 | ||
91.95 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | ||
85.75 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4.1 | 80 |
Loading...
Nominal voltage U0 | 450 | Nominal voltage U | 750 | Conductor category | Class 5 = flexible |
---|---|---|---|---|---|
Core colour | Several | Core insulation | PVC | Flame retardant | In accordance with EN 6033212 |
Screen over stranding | False | Insulated | False | Low temperature resistant (acc. EN 6081114) | False |
Oil resistant (acc. EN 6081121) | False | Protective conductor | False |