Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VLR-06V
Connector Shape | Square shape | Connector series initials | Y/Z | Y and Z | ZH |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Number Of Cores | 6 | Application | For PCB |
Allowable Current(A) | AC/DC 1 | Allowable Voltage(V) | AC/DC 50 | Connection direction | Straight |
Protection function (environmentally resistant) | N/A | Representative Standard | UL / CSA | Product Category | Surface mounted type pin with base |
Specifications | Top type | Features | With reinforcing metal fittings | Color | Natural (ivory) |
Pitch(mm) | 6.2 | Applicable wire range(AWG) | #32 to 26 | Product form | Embossed taping |
Other standards | UL94V-0 |
This page is VL Connector (For Relay Connections), part number VLR-06V.
You can find the detail information about specifications and dimensions on part number VLR-06V.